Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemHeat Exchangers463-7891: Condenser Coil
HomeEngineCooling SystemHeat Exchangers463-7891: Condenser Coil
463-7891: Condenser Coil

Cat® Air Conditioner Condenser Core for use on Wheel Loader, Core Dimensions: 517 X 304 X 22 mm

Brand: Cat

Product Images
463-7891: Condenser Coil
463-7891: Condenser Coil
463-7891: Condenser Coil
463-7891: Condenser Coil
463-7891: Condenser Coil

Cat® Air Conditioner Condenser Core for use on Wheel Loader, Core Dimensions: 517 X 304 X 22 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 463-7891

Units of Measure

USMetric
Overall Length (mm): 517.0
Overall Width (mm): 304.0
Overall Height (mm): 22.0
Overall Length (in): 20.35
Overall Width (in): 11.95
Overall Height (in): 0.87
Weight (kg): 4.75
Weight (lb): 10.47
View More
Compatible Models for part number 463-7891

COMPACT WHEEL LOADER

914 914K 914M 910 920 918M 920K 910K 910M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced