Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits463-9564: Oil Cooler and Lines Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits463-9564: Oil Cooler and Lines Gasket Kit
463-9564: Oil Cooler and Lines Gasket Kit

Electric Power Engine Repair Solution, 3516 Engine Overhaul

Brand: Cat

Product Images
463-9564: Oil Cooler and Lines Gasket Kit
463-9564: Oil Cooler and Lines Gasket Kit

Electric Power Engine Repair Solution, 3516 Engine Overhaul

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

269-7885: 5.33 x 72.39mm 75A FKM O-Ring
269-7885: 5.33 x 72.39mm 75A FKM O-RingQuantity: 3
111-3820: 57.15mm Inner Diameter Retainer Ring
111-3820: 57.15mm Inner Diameter Retainer RingQuantity: 2
5P-4892: 3.53 x 59.92mm 75A FKM O-Ring
5P-4892: 3.53 x 59.92mm 75A FKM O-RingQuantity: 3
7N-4945: 0.8mm Thick Water Lines Gasket
7N-4945: 0.8mm Thick Water Lines GasketQuantity: 1
6V-3908: 5.33 x 100.97mm 75A FKM O-Ring
6V-3908: 5.33 x 100.97mm 75A FKM O-RingQuantity: 1
5P-5846: 40.64mm Inside Diameter Seal-O-Ring
5P-5846: 40.64mm Inside Diameter Seal-O-RingQuantity: 1
136-7227: 19.18mm Inside Diameter Seal-O-Ring
136-7227: 19.18mm Inside Diameter Seal-O-RingQuantity: 3
247-3796: Engine Oil Cooler Round Gasket
247-3796: Engine Oil Cooler Round GasketQuantity: 2
4B-8407: Flywheel Housing Gasket
4B-8407: Flywheel Housing GasketQuantity: 1
4N-1320: 0.79mm Thick Square Gasket
4N-1320: 0.79mm Thick Square GasketQuantity: 1
6V-5066: 5.33 x 85.09mm 70A EPDM O-Ring
6V-5066: 5.33 x 85.09mm 70A EPDM O-RingQuantity: 3
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 2
109-2332: 56.52mm Inside Diameter Seal-O-Ring
109-2332: 56.52mm Inside Diameter Seal-O-RingQuantity: 8
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 2
Showing 1 to 14 of 14
DescriptionSpecificationsCompatible Models
Specifications for part number 463-9564

We are still working on adding a specification for this part.

Compatible Models for part number 463-9564

GENERATOR SET

3516B 3516C GEN

MARINE AUXILIARY

3512B

MARINE ENGINE

3516B 3512B 3508 3516 3512

POWER MODULE

3516C PM3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced