Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeElectrical & ElectronicsCab Displays & GaugesCab Displays464-6047: 24V Electronic Display Monitor
Home
Electrical & ElectronicsCab Displays & GaugesCab Displays
464-6047: 24V Electronic Display Monitor
464-6047: 24V Electronic Display Monitor

Cat® 24V Electronic Display Monitor with Connector Plugs used in Operator Cabin

Brand: Cat

Product Images
464-6047: 24V Electronic Display Monitor
464-6047: 24V Electronic Display Monitor
464-6047: 24V Electronic Display Monitor
464-6047: 24V Electronic Display Monitor
464-6047: 24V Electronic Display Monitor

Cat® 24V Electronic Display Monitor with Connector Plugs used in Operator Cabin

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Length (in)
Width (in)
Height (in)
Description
464-6047
This part:
464-6047: 24V Electronic Display Monitor
Length (in)

7.4

Width (in)

4.72

Height (in)

4.06

Description

Cat® 24V Electronic Display Monitor with Connector Plugs used in Operator Cabin

11R-1211
This part:
11R-1211: Cat® Reman New with Core (NWC) Control and Display

Description

Cat® Reman Electronic Control and Display (NWC) (24 Volt) (Work Area Vision System (WAVS))

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert