Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)464-9913: 914 mm (36 in), 221 L (7.8 ft3), Pin On, 45 mm (1.8 in)
HomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)464-9913: 914 mm (36 in), 221 L (7.8 ft3), Pin On, 45 mm (1.8 in)
464-9913: 914 mm (36 in), 221 L (7.8 ft3), Pin On, 45 mm (1.8 in)

High strength buckets designed for maximum performance and value over a broad range of applications.

Brand: Cat

Product Images
464-9913: 914 mm (36 in), 221 L (7.8 ft3), Pin On, 45 mm (1.8 in)
464-9913: 914 mm (36 in), 221 L (7.8 ft3), Pin On, 45 mm (1.8 in)
464-9913: 914 mm (36 in), 221 L (7.8 ft3), Pin On, 45 mm (1.8 in)
464-9913: 914 mm (36 in), 221 L (7.8 ft3), Pin On, 45 mm (1.8 in)
464-9913: 914 mm (36 in), 221 L (7.8 ft3), Pin On, 45 mm (1.8 in)
464-9913: 914 mm (36 in), 221 L (7.8 ft3), Pin On, 45 mm (1.8 in)
464-9913: 914 mm (36 in), 221 L (7.8 ft3), Pin On, 45 mm (1.8 in)
464-9913: 914 mm (36 in), 221 L (7.8 ft3), Pin On, 45 mm (1.8 in)
464-9913: 914 mm (36 in), 221 L (7.8 ft3), Pin On, 45 mm (1.8 in)

High strength buckets designed for maximum performance and value over a broad range of applications.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 464-9913

Units of Measure

USMetric
Width: 914 mm
Width: 36 in
Capacity: 220.89 l
Capacity: 7.8 ft³
Weight: 321.9 lb
Weight: 146 kg
Base Edge Thickness: 20 mm
Base Edge Thickness: 0.8 in
Tip Radius: 786 mm
Tip Radius: 30.9 in
Interface Type: Pin On
View More
Compatible Models for part number 464-9913

MINI HYD EXCAVATOR

306 305E2 305.5E2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced