Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsGround Engaging Tools468-1104: Auger Bearings Kit
HomeUpgrade & Repair KitsRepair & Service KitsGround Engaging Tools468-1104: Auger Bearings Kit
468-1104: Auger Bearings Kit

Outside and inside auger bearings and all necessary hardware. Proactively maintain the auger bearings to avoid premature bearing failure.

Brand: Cat

Product Images
468-1104: Auger Bearings Kit
468-1104: Auger Bearings Kit

Outside and inside auger bearings and all necessary hardware. Proactively maintain the auger bearings to avoid premature bearing failure.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

106-9718: Bearing-Pillow Block
106-9718: Bearing-Pillow BlockQuantity: 2
649-2256: 76.2mm Inner Diameter Auger Bearing Collar
649-2256: 76.2mm Inner Diameter Auger Bearing CollarQuantity: 2
108-1781: M12-1.75 x 35mm Hex Socket Head Bolt
108-1781: M12-1.75 x 35mm Hex Socket Head BoltQuantity: 16
7X-0588: 3.5mm Thick Hard Washer
7X-0588: 3.5mm Thick Hard WasherQuantity: 4
652-5224: Auger Bearing Cap
652-5224: Auger Bearing CapQuantity: 4
633-8609: 219mm Outer Diameter Auger Bearing
633-8609: 219mm Outer Diameter Auger BearingQuantity: 2
649-3869: 85mm ID Felt Pad Flat Washer
649-3869: 85mm ID Felt Pad Flat WasherQuantity: 2
7J-8902: 5/8''-11 x 1 1/2'' 12-Point Head Bolt
7J-8902: 5/8''-11 x 1 1/2'' 12-Point Head BoltQuantity: 4
Showing 1 to 8 of 8
DescriptionSpecificationsCompatible Models
Specifications for part number 468-1104

We are still working on adding a specification for this part.

Compatible Models for part number 468-1104

ASPHALT PAVER

AP-500E AP655 AP-655C AP655F AP500F AP-655D BG-260D AP1055 BG-260C BG-2455D BG-2455C AP-1000B AP-1000E AP-1000D AP-1000F AP655F L AP-555E AP600 AP600F AP555F AP-600D AP1000 AP-1055B AP-1055F AP-1055D AP-1055E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced