Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits469-8754: Fuel Injection Pump Pipe
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits469-8754: Fuel Injection Pump Pipe
469-8754: Fuel Injection Pump Pipe

Cat® Fuel Injection Pump Pipe delivers fuel between components, maintaining flow integrity and consistent alignment throughout the fuel injection system

Brand: Cat

Product Images
469-8754: Fuel Injection Pump Pipe
469-8754: Fuel Injection Pump Pipe
469-8754: Fuel Injection Pump Pipe
469-8754: Fuel Injection Pump Pipe
469-8754: Fuel Injection Pump Pipe

Cat® Fuel Injection Pump Pipe delivers fuel between components, maintaining flow integrity and consistent alignment throughout the fuel injection system

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 469-8754

Units of Measure

USMetric
Overall Height (in): 0.39
Overall Width (in): 5.91
Material: Carbon Steel,Corrosion Preventative Fluid
Overall Width (mm): 150.0
Overall Length (in): 14.4
Overall Height (mm): 10.0
Overall Length (mm): 365.0
View More
Compatible Models for part number 469-8754

COMPACT TRACK LOADER

249D 239D 249D3 239D3

GENERATOR SET

C2.2

POWER MODULE

XQ35

SKID STEER LOADER

232D3 226D 226D3 232D

INDUSTRIAL ENGINE

C2.2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced