Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionCapSure Sleeves470-7367: Capsure Sleeve
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionCapSure Sleeves470-7367: Capsure Sleeve
470-7367: Capsure Sleeve

Cat® CapSure™ Sleeve

Brand: Cat

Product Images
470-7367: Capsure Sleeve
470-7367: Capsure Sleeve
470-7367: Capsure Sleeve
470-7367: Capsure Sleeve
470-7367: Capsure Sleeve

Cat® CapSure™ Sleeve

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 470-7367

Units of Measure

USMetric
Outside Diameter (mm): 48.0
Tip Size: Cr350
Material: Thermoplastic Plastic,Polyurethane Plastic
Thickness (in): 0.709
Thickness (mm): 18.0
Outside Diameter (in): 1.89
View More
Compatible Models for part number 470-7367

TRACK-TYPE TRACTOR

D7R D6K2 XL D6K2 D6T XW D6T LGP D6T LGPPAT D6T XL PAT D6T XW PAT D6 XE D7R II D6N LGP D6R III D6R XL D6T XL D6 D5 D6N XL D7 D6R D6T D6K2 LGP D6N D6R LGP D6R II D6K D6XE D6K XL

WATER FORDING TRACTOR

D7R II

MOTOR GRADER

16M 24H 16M3 24M 24 16 18 16GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced