Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsPlugs471-3702: Lubrication Pump Sleeve
HomeHoses & TubesCaps & PlugsPlugs471-3702: Lubrication Pump Sleeve
471-3702: Lubrication Pump Sleeve

Cat® 9mm Height Lubrication Pump Sleeve

Brand: Cat

Product Images
471-3702: Lubrication Pump Sleeve
471-3702: Lubrication Pump Sleeve
471-3702: Lubrication Pump Sleeve
471-3702: Lubrication Pump Sleeve
471-3702: Lubrication Pump Sleeve

Cat® 9mm Height Lubrication Pump Sleeve

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 471-3702

Units of Measure

USMetric
Diameter (in): 0.35
Diameter (mm): 9.0
Overall Height (in): 0.35
Overall Height (mm): 9.0
Material: Alloy Steel,Corrosion Preventative Fluid,Carbon Steel
View More
Compatible Models for part number 471-3702

WIDE BODY TRUCK

707

WHEELED EXCAVATOR

MH3040

EXCAVATOR

395 390F MH3040 390F L 374 3101

MATERIAL HANDLER

MH3050 MH3250 MH3260 MH3032 MH3040

SHOVEL

6040

COMPACT WHEEL LOADER

930 938 926

HYDRAULIC SHOVEL

6060 6040 6030

WHEEL LOADER

972M XE 980 XE 962 982XE 966M XE 980XE 926 924K 966 924 972M 972 972L 980L 930 972XE 980M 966 GC 972 XE 950GC 966 XE 938 966XE 980 982 938K 938M 980GC 926M 966L 930K 966M 930M 962L 950M 950 950L 962M 982 XE 982M 950 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced