Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsGrease Lubrication SystemsGrease Zerks6H-9049: 1/8" High Pressure Grease Fitting
HomeStructures & Other Systems ComponentsGrease Lubrication SystemsGrease Zerks6H-9049: 1/8" High Pressure Grease Fitting
6H-9049: 1/8" High Pressure Grease Fitting

Cat® 1/8" High Pressure Grease Fitting

Brand: Cat

Product Images
6H-9049: 1/8" High Pressure Grease Fitting
6H-9049: 1/8" High Pressure Grease Fitting
6H-9049: 1/8" High Pressure Grease Fitting
6H-9049: 1/8" High Pressure Grease Fitting
6H-9049: 1/8" High Pressure Grease Fitting

Cat® 1/8" High Pressure Grease Fitting

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6H-9049

Units of Measure

USMetric
Length (mm): 21.9
Hex Size (mm): 11.2
Length (in): 0.86
Hex Size (in): 0.44
Thread Size (in): 1/8-27
Material: Alloy Steel,Carbon Steel
View More
Compatible Models for part number 6H-9049

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM400 RM500B RM-300 RM-350B RM-500 RM-350

TRACK LOADER

977D 977H 955C 955H

SOIL COMPACTOR

CS56B CS68B CP68B CP56B CS66B CP12 CP14 CP16 CS12 CS13 CS14 CS16 CS74B CP74B

COLD PLANER

PR-1000C PR-1000

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

962 982XE 972M 972L 966 GC 950GC 980 982 962L 950M 950L 962M 950 GC 972M XE 966M XE 980XE 926 924K 924 980L 930 980M 938 938K 938M 966H 926M 966L 930K 966M 930M 982M

WIDE BODY TRUCK

707

TRACK-TYPE TRACTOR

D8H D9E D9G

ROAD RECLAIMER

RM400 RM-350B RM500B RM500

ROTARY DRILL

MD6250 MD6310 MD6200

ASPHALT PAVER

AP-655C AP-655D BG-2455C AP-1055B AP-1055E BG-240C BG600D BG555E AP-900B AP-1000B AP-1000E BG-225C AP-555E AP-600D BG-230D AP-1050B AP-650B AP-800D AP-800C BG655D BG1000E BG-230 AP-500E BG-260C BG1055E BG-245C BG500E

PIPELAYER

583H 561B

STABILIZER MIXER

SM-350

VIBRATORY COMPACTOR

CP-64 CS-56 CS-56B CS-68B CP-56 CP-74B CS-66B CP12 CS74B CP74B CS-74 CS68B CS56B CS-74B CS12 CS14 CS-64 CP-56B CP-68B CP68B CP56B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced