Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits473-2595: Single Cylinder Head Install Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
473-2595: Single Cylinder Head Install Kit
473-2595: Single Cylinder Head Install Kit

Find premium single cylinder head kit and more with Cat. Explore reliable heavy-duty components like alternators and batteries for your needs.

Brand: Cat

Product Images
473-2595: Single Cylinder Head Install Kit
473-2595: Single Cylinder Head Install Kit

Find premium single cylinder head kit and more with Cat. Explore reliable heavy-duty components like alternators and batteries for your needs.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

227-5075: 97.08mm Outer Diameter Press Seal
227-5075: 97.08mm Outer Diameter Press SealQuantity: 1
574-6249: 0.4mm Thick Gasket
574-6249: 0.4mm Thick GasketQuantity: 1
321-5639: 108mm Inner Diameter Press Seal
321-5639: 108mm Inner Diameter Press SealQuantity: 1
197-8418: 0.3mm Thick Turbocharger Oil Exhaust Gasket
197-8418: 0.3mm Thick Turbocharger Oil Exhaust GasketQuantity: 1
197-8419: 0.35mm Thick Turbocharger Oil Exhaust Gasket
197-8419: 0.35mm Thick Turbocharger Oil Exhaust GasketQuantity: 1
230-3518: 0.84mm Thick Engine Inlet Manifold Gasket
230-3518: 0.84mm Thick Engine Inlet Manifold GasketQuantity: 1
3S-9643: Rotating Shaft Lip Type Seal
3S-9643: Rotating Shaft Lip Type SealQuantity: 1
238-5082: 2.95 x 23.47mm 90A FKM O-Ring
238-5082: 2.95 x 23.47mm 90A FKM O-RingQuantity: 1
6V-9027: 1.83 x 8.92mm 70A EPDM O-Ring
6V-9027: 1.83 x 8.92mm 70A EPDM O-RingQuantity: 1
5P-5598: 3.53 x 15.47mm 75A FKM O-Ring
5P-5598: 3.53 x 15.47mm 75A FKM O-RingQuantity: 1
7L-6580: 5.33 x 31.12mm 70A EPDM O-Ring
7L-6580: 5.33 x 31.12mm 70A EPDM O-RingQuantity: 2
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
6V-5063: 2.95 x 23.47mm 70A EPDM O-RingQuantity: 7
6V-6353: 3.53 x 101.19mm 75A FKM O-Ring
6V-6353: 3.53 x 101.19mm 75A FKM O-RingQuantity: 1
225-6948: 2.62 x 47.29mm 75A FKM O-Ring
225-6948: 2.62 x 47.29mm 75A FKM O-RingQuantity: 1
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-RingQuantity: 1
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 1
595-1862: 2 Bolt Exhaust Manifold Gasket
595-1862: 2 Bolt Exhaust Manifold GasketQuantity: 6
274-6851: 0.2mm Thick Turbocharger Gasket
274-6851: 0.2mm Thick Turbocharger GasketQuantity: 1
221-9392: Cylinder Head Gasket
221-9392: Cylinder Head GasketQuantity: 1
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 4
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 5
9X-7380: 1.78 x 7.65mm 78A HNBR O-Ring
9X-7380: 1.78 x 7.65mm 78A HNBR O-RingQuantity: 1
9X-8281: 45mm Long Taper Lock Stainless Steel Stud
9X-8281: 45mm Long Taper Lock Stainless Steel StudQuantity: 4
375-2467: M10 x 1.5mm Hex Flange Nut
375-2467: M10 x 1.5mm Hex Flange NutQuantity: 4
228-7090: 1.78 x 12.47mm 90A FKM O-Ring
228-7090: 1.78 x 12.47mm 90A FKM O-RingQuantity: 1
229-5711: 12.5mm Thick Isolation Seal
229-5711: 12.5mm Thick Isolation SealQuantity: 1
212-7728: 32mm Outer Diameter Valve Cover Isolator
212-7728: 32mm Outer Diameter Valve Cover IsolatorQuantity: 10
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 12
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-RingQuantity: 3
272-0389: 751.7mm Inner Diameter Press Seal
272-0389: 751.7mm Inner Diameter Press SealQuantity: 1
224-6361: 73.43mm Outer Diameter Press In Place Seal
224-6361: 73.43mm Outer Diameter Press In Place SealQuantity: 1
8C-3089: 2.62 x 82.22mm 75A FKM O-Ring
8C-3089: 2.62 x 82.22mm 75A FKM O-RingQuantity: 1
Showing 1 to 32 of 32
DescriptionSpecificationsCompatible Models
Specifications for part number 473-2595

We are still working on adding a specification for this part.

Compatible Models for part number 473-2595

GENERATOR SET

C13GENSET D400GC C18 C15 C13 D350GC

ARTICULATED TRUCK

725 730

TRUCK ENGINE

C13

INDUSTRIAL ENGINE

C11 C13

EJECTOR TRUCK

730

EXCAVATOR

345C L 345D L 349D L 345D L VG 349D2 L 336D LN 349D2 345C MH 349D 345C 345D

PETROLEUM PACKAGE

TH35-E81

MOTOR GRADER

16M

MOBILE HYD POWER UNIT

349D2 345D 345C 345C L 349D L

TELEHANDLER

TH220B

WHEEL LOADER

966H 972H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert