Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components473-9034: Cylinder Liner
HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components473-9034: Cylinder Liner
473-9034: Cylinder Liner

Cat® 274.41mm Long Engine Overhaul Kit Cylinder Liner for lower level components

Brand: Cat

Product Images
473-9034: Cylinder Liner
473-9034: Cylinder Liner
473-9034: Cylinder Liner
473-9034: Cylinder Liner
473-9034: Cylinder Liner

Cat® 274.41mm Long Engine Overhaul Kit Cylinder Liner for lower level components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 473-9034

Description:

  • Cylinder liners are fitted into engine blocks and prevent pistons from wearing through cylinder bores

Attributes:

  • Inside surfaces feature a uniform cross hatch pattern for faster ring seating, proper ring seal, uniform oil distribution, and long life.
  • Flanges are roll burnished in the radius for increased strength and resistance to cracking.
  • Heat-treated high-grade gray iron construction provides exceptional strength and long life.
  • Controlled flange head thickness guarantees a precise match with the block and head.
  • Precise manufacturing tolerances ensure perfectly round bores for efficient oil control and proper fit in Cat® engine blocks.

View More
Specifications for part number 473-9034

Units of Measure

USMetric
Outside Diameter (mm): 165.13
Inside Diameter (mm): 139.685
Length (mm): 274.41
Outside Diameter (in): 6.501
Inside Diameter (in): 5.499
Length (in): 10.803
View More
Compatible Models for part number 473-9034

WHEEL LOADER

988G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced