Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws475-7273: M27-2 x 170mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws475-7273: M27-2 x 170mm Hex Head Bolt
475-7273: M27-2 x 170mm Hex Head Bolt

Cat® M27x2 Thread 170mm Long Hex Head Bolt for Boom Cylinder and Bucket Cylinder

Brand: Cat

Product Images
475-7273: M27-2 x 170mm Hex Head Bolt
475-7273: M27-2 x 170mm Hex Head Bolt
475-7273: M27-2 x 170mm Hex Head Bolt
475-7273: M27-2 x 170mm Hex Head Bolt
475-7273: M27-2 x 170mm Hex Head Bolt

Cat® M27x2 Thread 170mm Long Hex Head Bolt for Boom Cylinder and Bucket Cylinder

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 475-7273

Units of Measure

USMetric
Bolt Length (in): 6.693
Thread Size (dia x pitch) (mm): M27x2
Bolt Length (mm): 170.0
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 4.094
Grip Length (mm): 104.0
Material: Steel,Alloy Zinc,Low Alloy Steel
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M27
Locking Feature: None
View More
Compatible Models for part number 475-7273

SHOVEL

6040

HYDRAULIC SHOVEL

6060 6030 6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced