Small Wheel Loader High Dump Buckets
+ / - Hover over image to Zoom
Other Views

    Small Wheel Loader High Dump Buckets

    Part Number: 476-9308
    Brand: Cat
    Retrieving Price.....

    Increased dump height equals better performance in loading applications.

    Cat® Loader High Dump Buckets feature greatly increased dump height over standard material-handling buckets. Whether loading trucks, feeding compactors or just working in the pile, high dump buckets offer the performance you need.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    • Base Edge Thickness: 1.4 in
    • Base Edge Thickness: 35 mm
    • Capacity: 5.0 m³
    • Capacity: 6.5 yd³
    • Compatible Model: 924K, 930K, 938K, 926M, 930M, 938M
    • Cutting Edge Thickness: 1.2 in
    • Cutting Edge Thickness: 30 mm
    • Height: 73.4 in
    • Height: 1863 mm
    • Length: 1922 mm
    • Length: 75.7 in
    • Machine Hydraulic: NO AUX HYDRAULICS, AUX HYDRAULICS
    • Weight: 2227 kg
    • Weight: 4909.7 lb
    • Width: 119.4 in
    • Width: 3032 mm
    We currently do not have any equipment model information for this part.