Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits478-7892: Torque Converter Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits
478-7892: Torque Converter Gasket Kit
478-7892: Torque Converter Gasket Kit

Cat® Torque Converter Gasket Kit is in torque converter assembly, ensuring airtight integrity and preventing fluid leakage

Brand: Cat

Product Images
478-7892: Torque Converter Gasket Kit
478-7892: Torque Converter Gasket Kit
478-7892: Torque Converter Gasket Kit

Cat® Torque Converter Gasket Kit is in torque converter assembly, ensuring airtight integrity and preventing fluid leakage

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

9X-7720: 76.20mm Shaft Lip Type Seal
9X-7720: 76.20mm Shaft Lip Type SealQuantity: 1
1S-9799: 3.53 x 36.09mm 70A VMQ O-Ring
1S-9799: 3.53 x 36.09mm 70A VMQ O-RingQuantity: 1
8M-4433: 29.74mm Inside Diameter Seal-O-Ring
8M-4433: 29.74mm Inside Diameter Seal-O-RingQuantity: 2
061-9455: 3.53 x 47.22mm 75A FKM O-Ring
061-9455: 3.53 x 47.22mm 75A FKM O-RingQuantity: 1
9H-0846: 494.66mm Inside Diameter Seal-O-Ring
9H-0846: 494.66mm Inside Diameter Seal-O-RingQuantity: 1
6F-4718: 164.69mm Inner Diameter Seal O Ring
6F-4718: 164.69mm Inner Diameter Seal O RingQuantity: 1
8H-9818: 0.8mm Thick Plug Drain Gasket
8H-9818: 0.8mm Thick Plug Drain GasketQuantity: 1
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Specifications for part number 478-7892

We are still working on adding a specification for this part.

Compatible Models for part number 478-7892

TRACK-TYPE TRACTOR

D8R

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced