Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws478-8364: M12-1.75 x 90mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws478-8364: M12-1.75 x 90mm Hex Head Bolt
478-8364: M12-1.75 x 90mm Hex Head Bolt

Cat® M12x1.75 Thread 90mm Long Hex Head Self-Locking Bolt for Power Train and Braking System

Brand: Cat

Product Images
478-8364: M12-1.75 x 90mm Hex Head Bolt
478-8364: M12-1.75 x 90mm Hex Head Bolt
478-8364: M12-1.75 x 90mm Hex Head Bolt
478-8364: M12-1.75 x 90mm Hex Head Bolt
478-8364: M12-1.75 x 90mm Hex Head Bolt

Cat® M12x1.75 Thread 90mm Long Hex Head Self-Locking Bolt for Power Train and Braking System

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 478-8364

Units of Measure

USMetric
Bolt Length (in): 3.543
Thread Size (dia x pitch) (mm): M12x1.75
Bolt Length (mm): 90.0
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 2.362
Grip Length (mm): 60.0
Material: STEEL,Low Alloy Steel,Sealants / Adhesives Adhesive,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0
Hex Size (in): 0.7
Class or Grade: Cat/iso 898-1 Class 11.9
Thread Size (mm): M12
Locking Feature: Adhesive
Hex Size (mm): 18.0
View More
Compatible Models for part number 478-8364

TRUCK

797F

COMPACT WHEEL LOADER

930 926

WHEEL LOADER

995 930 926 924K 926M 930K 994K 924 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced