Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws482-7673: M16-1.5 x 35mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws482-7673: M16-1.5 x 35mm Hex Socket Head Bolt
482-7673: M16-1.5 x 35mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
482-7673: M16-1.5 x 35mm Hex Socket Head Bolt
482-7673: M16-1.5 x 35mm Hex Socket Head Bolt
482-7673: M16-1.5 x 35mm Hex Socket Head Bolt
482-7673: M16-1.5 x 35mm Hex Socket Head Bolt
482-7673: M16-1.5 x 35mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 482-7673

Units of Measure

USMetric
Thread Size (dia x pitch) (mm): M16x1.5
Bolt Length (mm): 35.0
Grip Length (mm): 4.5
Material: STEEL,Alloy Steel,Alloy Zinc
Coating: Zinc Flake
Hand of Thread: RH
Bolt Type: Socket Head
Thread Size (in): 0
Bolt Length (in): 1.378
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M16
Grip Length (in): 0.177
View More
Compatible Models for part number 482-7673

MULCHER

HM3013

MULCHING HEAD

HM418C HM518 HM415B HM315B HM415C HM315C HM316 HM416 HM418

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced