Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsCouplers485-5300: 3-4 Ton Mini Excavators Hydraulic
HomeAttachmentsCouplers485-5300: 3-4 Ton Mini Excavators Hydraulic
485-5300: 3-4 Ton Mini Excavators Hydraulic

Increase machine versatility and improve overall production.

Brand: Cat

Product Images
485-5300: 3-4 Ton Mini Excavators Hydraulic
485-5300: 3-4 Ton Mini Excavators Hydraulic
485-5300: 3-4 Ton Mini Excavators Hydraulic
485-5300: 3-4 Ton Mini Excavators Hydraulic
485-5300: 3-4 Ton Mini Excavators Hydraulic
485-5300: 3-4 Ton Mini Excavators Hydraulic
485-5300: 3-4 Ton Mini Excavators Hydraulic
485-5300: 3-4 Ton Mini Excavators Hydraulic

Increase machine versatility and improve overall production.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 485-5300

Cat® Dual Lock™ Pin Grabber Couplers allow work tools to be changed quickly - improving overall production and increasing machine versatility.

View More
Specifications for part number 485-5300

Units of Measure

USMetric
Weight: 41 kg
Weight: 90.4 lb
Width: 9.9 in
Width: 252 mm
Length: 423 mm
Length: 16.7 in
Overall Height: 266 mm
Overall Height: 10.5 in
Pin Diameter: 1.6 in
Pin Diameter: 40 mm
Machine Class: 3-4 Ton Mini Excavators
Interface Type: Pin On
Required Hydraulics: Dedicated Factory Installed
View More
Compatible Models for part number 485-5300

MINI HYD EXCAVATOR

304 304E2 CR 303E CR 303.5E2 CR 304E2 303.5E2 304.5E2 303.5E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced