Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates486-9113: Hydraulic Lift Cylinder Lines Control Valve plate
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates486-9113: Hydraulic Lift Cylinder Lines Control Valve plate
486-9113: Hydraulic Lift Cylinder Lines Control Valve plate

Cat® Hydraulic Lift Cylinder Lines Control Valve Plate securely holds the lift cylinder control valve, ensuring stable alignment and operation

Brand: Cat

fallback-image
486-9113: Hydraulic Lift Cylinder Lines Control Valve plate

Cat® Hydraulic Lift Cylinder Lines Control Valve Plate securely holds the lift cylinder control valve, ensuring stable alignment and operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 486-9113

Units of Measure

USMetric
Length (mm): 48.0
Length (in): 1.89
Width (mm): 43.7
Width (in): 1.72
Material: Carbon Steel,Steel
Thickness (mm): 6.4
Thickness (in): 0.25
Weight (kg): 0.1
Weight (lb): 0.22
Hole Size (mm): 6.4
Hole Size (in): 0.25
View More
Compatible Models for part number 486-9113

MULTI TERRAIN LOADER

257D 257D3 277D 287D

COMPACT TRACK LOADER

259D 289D 279D 279D3 289D3 259D3

SKID STEER LOADER

242D3 246D3 236D3 279D3 289D3 242D 262D 246D 236D 262D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced