Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings487-5686: 367.6mm Long 315F L Identification Film
HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings487-5686: 367.6mm Long 315F L Identification Film
487-5686: 367.6mm Long 315F L Identification Film

Cat® Identification Film showcases essential details featuring 315F L, enhancing recognition equipment labeling and identification purposes

Brand: Cat

Product Images
487-5686: 367.6mm Long 315F L Identification Film
487-5686: 367.6mm Long 315F L Identification Film
487-5686: 367.6mm Long 315F L Identification Film
487-5686: 367.6mm Long 315F L Identification Film
487-5686: 367.6mm Long 315F L Identification Film

Cat® Identification Film showcases essential details featuring 315F L, enhancing recognition equipment labeling and identification purposes

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 487-5686

Units of Measure

USMetric
Type: Trade Dress
Letter Color: White
Length (mm): 343.0
Width (mm): 107.0
Length (in): 13.48
Width (in): 4.21
Material: PVC Plastic
View More
Compatible Models for part number 487-5686

EXCAVATOR

315F LCR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced