Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses488-9718: 101.6mm Inner Diameter Flexible Air Duct Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses488-9718: 101.6mm Inner Diameter Flexible Air Duct Hose
488-9718: 101.6mm Inner Diameter Flexible Air Duct Hose

Cat® Flexible Air Duct Hose directs and regulates airflow to provide effective cooling for equipment components, maintaining optimal temperature

Brand: Cat

Product Images
488-9718: 101.6mm Inner Diameter Flexible Air Duct Hose
488-9718: 101.6mm Inner Diameter Flexible Air Duct Hose
488-9718: 101.6mm Inner Diameter Flexible Air Duct Hose
488-9718: 101.6mm Inner Diameter Flexible Air Duct Hose
488-9718: 101.6mm Inner Diameter Flexible Air Duct Hose

Cat® Flexible Air Duct Hose directs and regulates airflow to provide effective cooling for equipment components, maintaining optimal temperature

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 488-9718

Units of Measure

USMetric
Material: SYNTHETIC RUBBER,Silicone / MQ / VMQ / PMQ Rubber,Other Hose,Coolant Hose Hose
Inside Diameter (mm): 101.6
Working Pressure (kPa): 434.37
Working Pressure (psi): 63.0
Operating Temperature: -40°C to 150°C
Application: COOLANT HOSE
View More
Compatible Models for part number 488-9718

TRUCK

794 AC

OFF HIGHWAY TRUCK

794 AC 796 AC 798 AC 798

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced