Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components489-5382: Exhaust Diffuser
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components489-5382: Exhaust Diffuser
489-5382: Exhaust Diffuser

Cat® Exhaust Diffuser Adapter

Brand: Cat

Product Images
489-5382: Exhaust Diffuser
489-5382: Exhaust Diffuser
489-5382: Exhaust Diffuser
489-5382: Exhaust Diffuser
489-5382: Exhaust Diffuser

Cat® Exhaust Diffuser Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 489-5382
Material: Ductile (Spheroidal) Iron
View More
Compatible Models for part number 489-5382

ROAD RECLAIMER

RM400

TRACK FELLER BUNCHER

522 521

FORESTRY PRODUCTS

568

RECLAIMER MIXER

RM400

ENGINE

C9.3

EXCAVATOR

349 GC 340 336 MHPU 345 350 340MHPU 336 FM568 350 OEM 345 GC

MATERIAL HANDLER

MH3050 MH3250

WHEEL DOZER

834 834K

MOBILE HYD POWER UNIT

350MHPU

LANDFILL COMPACTOR

836K 836

WHEEL LOADER

988K XE 988K 988 988 XE

FOREST PRODUCTS

OTHER

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced