Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsGround Engaging Tools489-6611: Feeder Chain Guard Kit
Home
Upgrade & Repair KitsRepair & Service KitsGround Engaging Tools
489-6611: Feeder Chain Guard Kit
489-6611: Feeder Chain Guard Kit

Contains feeder chain guard assemblies and hardware for installation

Brand: Cat

Product Images
489-6611: Feeder Chain Guard Kit
489-6611: Feeder Chain Guard Kit

Contains feeder chain guard assemblies and hardware for installation

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

566-7836: Center Rear Side Conveyor Guard
566-7836: Center Rear Side Conveyor GuardQuantity: 1
415-4096: Left Hand Side Conveyor Guard
415-4096: Left Hand Side Conveyor GuardQuantity: 1
259-2627: M12-1.75 x 40mm Hex Head Bolt
259-2627: M12-1.75 x 40mm Hex Head BoltQuantity: 8
8T-4184: M12-1.75 x 45mm Hex Head Bolt
8T-4184: M12-1.75 x 45mm Hex Head BoltQuantity: 12
415-4097: Right Hand Side Conveyor Guard
415-4097: Right Hand Side Conveyor GuardQuantity: 1
415-4098: Rear Side Conveyor Guard
415-4098: Rear Side Conveyor GuardQuantity: 2
566-7838: Center Front Side Conveyor Guard
566-7838: Center Front Side Conveyor GuardQuantity: 1
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 20
Showing 1 to 8 of 8
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert