Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components490-0100: Fuel Pressure Snubber Valve
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components490-0100: Fuel Pressure Snubber Valve
490-0100: Fuel Pressure Snubber Valve

Cat® Fuel Pressure Snubber Valve for use with C18 Diesel Engines, Length: 47mm

Brand: Cat

Product Images
490-0100: Fuel Pressure Snubber Valve
490-0100: Fuel Pressure Snubber Valve
490-0100: Fuel Pressure Snubber Valve
490-0100: Fuel Pressure Snubber Valve
490-0100: Fuel Pressure Snubber Valve

Cat® Fuel Pressure Snubber Valve for use with C18 Diesel Engines, Length: 47mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 490-0100

Units of Measure

USMetric
Hex Size (in): 0.9
Hex Size (mm): 22.0
Length (mm): 47.0
Material: Brass (Body),Alloy Brass
Overall Length (in): 1.9
Thread Size (in): 9/16-18 (2X)
View More
Compatible Models for part number 490-0100

GEN SET ENGINE

POWER SYS

GENERATOR SET

C18

MARINE ENGINE

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced