Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir FiltersCab Air Filters493-5371: Cabin Air Filter
HomeFilters & FluidsFiltersAir FiltersCab Air Filters493-5371: Cabin Air Filter
493-5371: Cabin Air Filter

Activated Carbon Cabin Air Filter

Brand: Cat

Product Images
493-5371: Cabin Air Filter
493-5371: Cabin Air Filter
493-5371: Cabin Air Filter

Activated Carbon Cabin Air Filter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 493-5371

Units of Measure

USMetric
Height without Seal (in): 2.197
Height with Seal (in): 2.354
Type: Metal Panel
Material: Other Mixed: Metal-Nonmetal,Carbon Steel
Height with Seal (mm): 59.8
Media Type: Activated Carbon
Height without Seal (mm): 55.8
View More
Compatible Models for part number 493-5371

ROAD RECLAIMER

RM600 RM800 RM400

ROTARY MIXER

RM800

RECLAIMER MIXER

RM800 RM400

SOIL COMPACTOR

825 825K 815K 815

WHEEL DOZER

834 814K 834K 814 824 824K

LANDFILL COMPACTOR

816K 836K 816 826K 836 826

WHEEL LOADER

972M XE 980 XE 962M Z 962 982XE 966M XE 980XE 988K XE 988K 966 988 XE 972M 972 972XE 980M 950M Z 972 XE 814K 966 XE 986 966XE 980 982 988GC 988 966M 986K 950M 995 950 962M 982 XE 982M 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced