Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine FiltersEngine Oil Filters & Components500-0483: Engine Oil Filter
HomeEngineEngine Filters & FluidsEngine FiltersEngine Oil Filters & Components500-0483: Engine Oil Filter
500-0483: Engine Oil Filter

Shop Cat® part 500-0483 engine oil filter that offers standard efficiency to protect your machine's engine and keep it running smoothly.

Brand: Cat

Product Images
500-0483: Engine Oil Filter
500-0483: Engine Oil Filter
500-0483: Engine Oil Filter
500-0483: Engine Oil Filter

Shop Cat® part 500-0483 engine oil filter that offers standard efficiency to protect your machine's engine and keep it running smoothly.

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 500-0483
Efficiency Category: Advanced High Efficiency
View More
Compatible Models for part number 500-0483

GENERATOR

LC51XX XQ330 SR4B XQP550

GENERATOR SET

C18 GEN SET C18 GEN SE XQ425 DE500 DE450GC C13GENSET DE630 DE400GC D350GC DE500SGC D400GC C18 C13 XQP310 DE550GC DE350SGC DE500GC XQ330 DE450SGC DE400SGC XQ1140

RECLAIMER MIXER

RM400

ENGINE

C9.3

TRACK LOADER

973

SOIL COMPACTOR

825 825K

COLD PLANER

PM820 PM825 PM822 PM312 PM313 PM310 PM620 PM622

WHEEL DOZER

834 834K 824K 824

MATERIAL HANDLER

MH3250 MH3260 MH3050

LANDFILL COMPACTOR

836 826 836K 826K

MOTOR GRADER

18M3 14M3 12M 3 16 14 18 140M 3 AWD 12M 3 AWD 140M 3 16M3 14M-3 160 160M 3 150 160M 3 AWD 140 16GC

FOREST PRODUCTS

OTHER

WHEEL LOADER

980 XE 982XE 966 988 XE 972M 972 972L 966 GC 972 XE 966 XE 986 966XE 980 982 988GC 980GC 988 986K 972M XE 966M XE 980XE 988K XE 988K 980L 972XE 980M 966L 966M 982 XE 982M

ROAD RECLAIMER

RM400

TRACK-TYPE TRACTOR

D8 D7 D8T

GEN SET ENGINE

C13GENSET

ARTICULATED TRUCK

730 EJECTOR 725 730 735

TRACK FELLER BUNCHER

522 521

PIPELAYER

PL83 PL87

FORESTRY PRODUCTS

568

OEM MOB HYD PWR UNIT

336MHPU

INDUSTRIAL ENGINE

C9.3

EXCAVATOR

340 349 345 MH3295 352 350 355 340MHPU 336 3101 349 GC 336 MHPU 395 374 FM568 350 OEM 345 GC 352 UHD

MOBILE HYD POWER UNIT

350MHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced