Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits494-9569: 1.5mm Thick Cylinder Head Cover Gasket
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits494-9569: 1.5mm Thick Cylinder Head Cover Gasket
494-9569: 1.5mm Thick Cylinder Head Cover Gasket

Cat® Air Intake Gasket

Brand: Cat

Product Images
494-9569: 1.5mm Thick Cylinder Head Cover Gasket
494-9569: 1.5mm Thick Cylinder Head Cover Gasket
494-9569: 1.5mm Thick Cylinder Head Cover Gasket
494-9569: 1.5mm Thick Cylinder Head Cover Gasket
494-9569: 1.5mm Thick Cylinder Head Cover Gasket

Cat® Air Intake Gasket

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 494-9569

Units of Measure

USMetric
Width (mm): 54.0
Length (in): 3.23
Material: Corrosion Preventative Fluid,Other Gasket
Thickness (in): 0.06
Thickness (mm): 1.5
Width (in): 2.13
Length (mm): 82.0
View More
Compatible Models for part number 494-9569

MULTI TERRAIN LOADER

257B 247B3 247B

PAVING COMPACTOR

CC2.7 CB2.7 CB2.5 CB-22B

COMPACT TRACK LOADER

249D 239D

GENERATOR SET

C2.2DE18E3 C2.2 C2.2 GEN S D20 C1.1 D25 C1.5 D30 XQP20 XQ20T4F

ENGINE

C1.7

COMPACT WHEEL LOADER

901

ASPHALT COMPACTOR

CB2.7 GC CC2.7 GC CB22B CB2.5 GC

ASPHALT PAVER

BB-621C AP-255E

MINI HYD EXCAVATOR

304CR 303.5CR 305.5 GC 305 CR

UTILITY COMPACTOR

CC2.7 GC CC2.6 CB2.5 GC CB2.7 CB2.5 CB4.4 CB2.9 CB4.0 CB2.7 GC

SKID STEER LOADER

226B 232 232B 232D 242 226B3 216B 216 232D3 236D3 216B3 242B 228 226

ENGINE - INDUSTRIAL

XQ20

INDUSTRIAL ENGINE

3024 C2.2 3013C C1.5 C1.1 3024C

COMPACTOR

CB-34B XW CC-24B CB-24B CB-32B CB-36B CC-34B CB-22B CB-34B

ENGINE - GENERATOR SET

C1.5DE13.5

VIBRATORY COMPACTOR

CB-34 XW CC4.0 CB-214E CB-335E CB-32 CB-34 CB-24 CB-22 CC-34 CB-224E CC-24 CB-225E CB-334E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced