Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home496-9842: Standard Efficiency Engine Air - Secondary
Home496-9842: Standard Efficiency Engine Air - Secondary
496-9842: Standard Efficiency Engine Air - Secondary

Standard Efficiency Engine Air - Secondary

Brand: Cat

Product Images
496-9842: Standard Efficiency Engine Air - Secondary
496-9842: Standard Efficiency Engine Air - Secondary
496-9842: Standard Efficiency Engine Air - Secondary
496-9842: Standard Efficiency Engine Air - Secondary
496-9842: Standard Efficiency Engine Air - Secondary

Standard Efficiency Engine Air - Secondary

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 496-9842

Units of Measure

USMetric
Width (mm): 264.0
Shape: Non-round
Type: Secondary
Height (mm): 488.0
Material: Polyolefin Plastic,Polyamide Plastic
Depth (mm): 67.0
Depth (in): 2.638
Media Type: Standard
Height (in): 19.213
Width (in): 10.394
View More
Compatible Models for part number 496-9842

UNDERGROUND ART TRUCK

AD63

ROTARY DRILL

MD6250 MD6310

OEM MOB HYD PWR UNIT

336MHPU

EXCAVATOR

349 GC 340 395 MH3295 336 MHPU 374 350 340MHPU 336 3101 345 350 OEM 345 GC

MATERIAL HANDLER

MH3050 MH3250

SHOVEL

6040

MOBILE HYD POWER UNIT

350MHPU

HYDRAULIC SHOVEL

6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced