Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Compact Wheel Loader498-0033: 2.5 m3 (3.3 yd3), Pin On, Bolt-On Cutting Edge
HomeAttachmentsBuckets - Compact Wheel Loader498-0033: 2.5 m3 (3.3 yd3), Pin On, Bolt-On Cutting Edge
498-0033: 2.5 m3 (3.3 yd3), Pin On, Bolt-On Cutting Edge

High capacity increases productivity in handling light materials.

Brand: Cat

Product Images
498-0033: 2.5 m3 (3.3 yd3), Pin On, Bolt-On Cutting Edge
498-0033: 2.5 m3 (3.3 yd3), Pin On, Bolt-On Cutting Edge
498-0033: 2.5 m3 (3.3 yd3), Pin On, Bolt-On Cutting Edge
498-0033: 2.5 m3 (3.3 yd3), Pin On, Bolt-On Cutting Edge
498-0033: 2.5 m3 (3.3 yd3), Pin On, Bolt-On Cutting Edge
498-0033: 2.5 m3 (3.3 yd3), Pin On, Bolt-On Cutting Edge
498-0033: 2.5 m3 (3.3 yd3), Pin On, Bolt-On Cutting Edge
498-0033: 2.5 m3 (3.3 yd3), Pin On, Bolt-On Cutting Edge

High capacity increases productivity in handling light materials.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 498-0033

Units of Measure

USMetric
Width: 2549 mm
Width: 100.4 in
Weight: 1799 lb
Weight: 816 kg
Height: 49.9 in
Height: 1267 mm
Length: 1443 mm
Length: 56.8 in
Capacity: 2.5 m³
Capacity: 3.3 yd³
Base Edge Thickness: 0.7 in
Base Edge Thickness: 19 mm
Cutting Edge Thickness: 19 mm
Cutting Edge Thickness: 0.7 in
Interface Type: Pin On
Edge Type: Bolt-On Cutting Edge
Interface Type: Pin On
Compatibility: 920,910,914
View More
Compatible Models for part number 498-0033

COMPACT WHEEL LOADER

914 914K 914M 910 920 918M 910K 910M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced