Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips4B-0418: 12.70mm Internal Diameter Loop Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips4B-0418: 12.70mm Internal Diameter Loop Clip
4B-0418: 12.70mm Internal Diameter Loop Clip

Loop clip

Brand: Cat

Product Images
4B-0418: 12.70mm Internal Diameter Loop Clip
4B-0418: 12.70mm Internal Diameter Loop Clip
4B-0418: 12.70mm Internal Diameter Loop Clip
4B-0418: 12.70mm Internal Diameter Loop Clip
4B-0418: 12.70mm Internal Diameter Loop Clip

Loop clip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4B-0418
Material Description: steel clip
Notes: Fastener Offset: 12, To Fit Transfer: M10 or 3/8, Clamping Diameter: 12.7, Clamp Thickness: 0.8, CL Clamp CL Fastener: 19
Clamp Width (mm): 25.4
Material: Carbon Steel,Alloy Zinc
View More
Compatible Models for part number 4B-0418

GENERATOR

SR4B SR4 SR4BHV

TRUCK ENGINE

1673B 1673C 3406E 3406C 3406B C16 C18 3306C 3306B C-10 C-12 C-18 C-15 C-16 1673 1674 1676 1693 3406 3306

INTEGRATED TOOLCARRIER

IT14G IT28G

WHEEL TRACTOR-SCRAPER

657

TRACK SKIDDER

D5HTSK II 527 D4HTSK III

WHEEL SKIDDER

518C 528B 518 528 530B

TRACK FELLER BUNCHER

TK1051

EXCAVATOR

330 L 345B II 215B 215D 225B 225D 345B 219D M325C 345B L 330-A L 231D M325D MH 345B II MH 365B L M325D L MH 365B 229 225 330D MH 235 215 330-A 325D MH 375-A 245 365B II

MULTI TERRAIN LOADER

287C2 277C 277C2 257B 297C 287C 287B

COMPACT TRACK LOADER

285XE 289C 279C2 299C 289C2 279C 249D 239D 275 285 255 265 239D3 249D3 275XE

WHEEL TRACTOR

650B 633E II 651B 651E 660B 631D 631E 631C 631G 641B 666B 621 623 637 641 651 657 666 623B 621B 633C 657E 657B 633D 639D 627B 627G 637G 637D 637E

MARINE POWERTRAIN

C12

HYDRAULIC CONTROL

48 143 183B 141 140

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

963 973 983 943 953 973C 963D 963B 951B 977H 953C 977K 955C 955H 955K 983B

PETROLEUM ENGINE

C-15 C15 C18 C7 3516C 3516B 3512C 3512B

SOIL COMPACTOR

815 825H 825C 825B 815F II 815B 815F 825G II

BACKHOE LOADER

442E 430E 414E 434E 422E 432E 420E 444E 416E 428E

WHEEL DOZER

854K 844H 834 824B 844 834H 834B 814B 824H 824G 824C 814F II 814F 814 824 824G II

LANDFILL COMPACTOR

836 826G II 816F II 836H 816 826C 826B 826G 826H 816B 816F

GRAPPLE

120C 518 125C

PETROLEUM GEN SET

3512B 3512C

COMPACT WHEEL LOADER

901C 902C 906H2 907H2 902 908 902C2 906 930 938 903C2 926 914G 903D 903C 908M 908H2 906M 907M

WHEEL LOADER

972G 972H 950B 950E 988B 988G 988H 988F 966D 966C 966F 966E 966H 966G 930H 930K 930M 966R 930R 930T 924H 924K 962G II 938K 990 II 938M 926M 928H 928G 988F II 907K 980 950G II 928HZ 906K 906M 988 995 990 992 920 908K 908M 926 924 930 938 950 966F II 924HZ 990H 972G II 993K 980B 992D 992B 992C 980H 992K 970F 994K 994H 966G II

ARTICULATED TRUCK

725C D35HP D30D D250E II D250E D250B D25D D350E D350D D350E II D400E II D300E II D300E D300D D300B 725C2 D400E 740B D400D 740 GC D400 725 D40D 740 735C 735B 730 735 OEM 735

WHEELED EXCAVATOR

M330D W345B II

PNEUMATIC COMPACTOR

CW34 CW-34

ENGINE - INDUSTRIAL

3512B 3406B 3406C 3516B

INDUSTRIAL ENGINE

C32 C18 3456 C9.3 3304 3306 3176C 3406 C-12 C-15 C-10 C-16 D398 D399 D379 3516B 3516C 3406E 3406C D342 D343 D348 D349 D346 D398B 3512B 3306B C32B D320A D333C 3304B 3196 C4.4 D353C D353E D353D C15 D342C D330C D379B

QUARRY TRUCK

777E 771D

WHEEL SCRAPER

651E 666B 657E 657B 637E 637G 637D 627G 666 657

TRACTOR

772 776C 768B

GAS ENGINE

G333C G398 G399 G379A G342C G3304 G3306 G343 G379 G3520B G353D G3412 G3408C G3408B G3408 G3406 G3516B G3516

BULLDOZER

977A 9SU D5C PAT 6SU 8S 9C 9U 9S 4S 10C D5C PATLGP 6A 6S 10S 10U 8A 5A PAT 4A

PUMPER

HT400 SBF214 CPT372 SUF557

UNDERGROUND ART TRUCK

AD55 AD30 AD45

LOAD HAUL DUMP

R1600G R1700G

REMAN ENGINE

3406E

OFF HIGHWAY TRUCK

789G 777G 777E 793D 777 775 773 793F 789 785 793

MATERIAL HANDLER

MH3037 M325D L MH

WINCH

518 56H 53 56 59 59N 59L 58L

MOTOR GRADER

24 16 18 120K 163H 140M 140K 140H 140G 140K 2 143H 12M 3 12M 2 140M 3 140M 2 160M 2 160M 3 18M3 12M 3 AWD 16M 160 16H 16G 150 160M 3 AWD 140 14H 14E 24H 12M 12K 120 160K 160H 12F 12E 140M 3 AWD 16H NA 16M3 120K 2

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D6XE D10 D5R LGP D4H III D3G D3B D4G D4H D4D D4E D5C D5H D5G D6C D6N XL D6N D6H D6 D5 D6 XE D6N LGP D10N D10R D10T D11R D11T D5H XL D5R XL D7G D8K D8L D8H D9E D9G D9R D9L D9N D9H D4H XL

MARINE AUXILIARY

C32 3512 3508 3516C 3516B 3512C 3512B 3508B 3508C

MARINE ENGINE

3196 C12 MARINE 3176C 3176B 3304 3306 3412 3408 3406 D353E 3516 3512 D353C D353D 3508 C-12 C12 D379A D379B D399 D330A D330B D342C D330C 3508C 3508B D397D 3408B D364 D375D 3406B 3406C D346 D348 D398A D398B 3516B 3516C D342 D343 D337 D336 3512C D337F D315 D326F 3306B 3512B D333A D333B D333C 3304B

PIPELAYER

561B PL83 PL87 PL72 583T 583K 583H 589 594H 594

MINING EXCAVATOR

5110B

PETROLEUM PACKAGE

TH48-E70 CX35-P800

RIPPER SCARIFIER

16G

GENERATOR SET

G3406 3508 G3412 3516 3512 3456 XQ125CM G3516B 3508B C27 C4.4 C32 3516B GEN G3412C 3512B 3406C 3406E 3516C 3516B

RECLAIMER MIXER

RM-500

MARINE TRANSMISSION

7241 7261

ENGINE

G3412 C32B INDUSTRIAL G3406 G3408 G3412C C32 INDUSTRIAL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C18

EJECTOR TRUCK

740B D400E II 740

ENGINE - MACHINE

C-12 3176C C27 3304

CHALLENGER

65 MT865 MT855 65B MT845 MT835 MT700 85E 95E MTC855 MTC735 MTC745 MTC865 MTC835 MTC845 MTC755 MTC765

GEN SET ENGINE

3406C 3406E 3406B G3520B D398B 3304B G3516B 3456 3306 3304 D379B D399 3616 3406

TRANSMISSION

TR53

RIPPER

963 953 951 943 3 6 4 9 8 8D 10

SKID STEER LOADER

226B 226D 270XE 262C2 232D3 226B3 249D3 226D3 250 272C 260 270 262C 265 256C 242B 246C 232D

BOOM

120C

MARINE GEAR

3192 7251

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 793F XQ 793F CMD 775G 775F 793F OEM 777C 777B 777D 777G 777F 775G OEM 769B 769D 785 793D 793C 793F 785G 773G 773F 773G OEM 793F AC MT4400D AC 769 773 775G LRC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced