Caterpillar© 2026 All Rights Reserved
Caterpillar© 2026 All Rights Reserved
Sign in
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Sign in
Select Store
Select Store
Add Equipment
Add Equipment
Add Equipment
Hex Head Nut
Brand: Cat
INTEGRATED TOOLCARRIER
IT12 IT28 IT18 IT12B IT14F IT14G IT62G IT62H IT28G IT28F IT28B IT62G II IT18B IT38G II IT38F
WHEEL HARVESTER
580B 550 570 580 570B
POWER PACK
C18
MINI HYD EXCAVATOR
307-A 307B
ROTARY DRILL
MD6310 MD6250 MD6200 MD6540C MD6380
TRACK FELLER BUNCHER
1190 2491 541 2 2590 TK711 511 522 521 1190T 521B 532 522B 541 551 552 2290 1390 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 TK741 1290T 2390 2391 1090
EXCAVATOR
330 L 349D L 320-A L 320-A S 320-A N 324D 325-A 336D2 L 323F 322N 322-A LN 312-A 322B 322C 325D L EL300 330 LN 374D L 323F OEM 330C FM 325B 336E L 325C 325D 336E H 325F 231D E240 345D L 320N 320B 320C 320D 235B 235C 235D 365C 365B 349F LXE 320D LN E300 318B N 325 LN 336D LN 349 GC 330C L 320D FM 349D2 L 318F L 330-A 317 N 330C LN 330C MH 345C MH 345 GC 336D 336E 336F 314D CR 336F XE 325C L 330B LN 336 MHPU M325C 336D L 350-A L 324D L 312D L 322B L 323F LN 374F 345C L EL240 315-A 336F LN 245D 330B 330C 330D 245B 390F L 320 L 365B L 336D2 LXE 323F SA MH3295 340D2 L EL180 320D L 340MHPU 340F L UHD EL240B EL240C 330B L 325 L 317B L 350 OEM 322-A L 322-A N 229 225 224 325-A LN 340F L LRE 325F LCR 235 320-A 340D L 219 214 215 213 EL200B 317B LN 385C L MH 245 M318 345B II 215B 325B L 215C 215D 375-A L 315D L 374F L 214B 213B 385C FS 345B 345C 345D 307 349F L 385C L 219D 336F L XE 312C L 349D 350 L 349E 349F 340F 345B L 330-A L 314D LCR 336F LN XE 323D S 323D L 313F L 385B 385C 365C L 345B II MH 336D2 L XE 390D 390F 336E LNH 350-A 349E L VG 325B LN 349D2 336D2 568 FM 352 UHD 340 349 345 352 350 355 336 395 330-A LN 365B II 324D LN 374 311D LRR 316F L 312F 312B 312C 312D 322B LN 349E L 225B 225D 3101 323D LN 352F XE VG 330D FM 224B 312B L 330-A L 316F 352F-VG 365C L MH 315C 229D 322-A FM568 313F 352F 317-A 336F L 325-A L 336D2 GC 322 L 317-A N 336F LNXE 320B S E180 320B N 320B L 336E LN 336E LH 325-A FM L 390D L E240C E240B 320F L 330D L 330D MH 214B FT 319D 330D LN 319C 568 FM LL 318C 318F 322 LN 318B 345D L VG 336D2 XE E200B 315B L 375-A 322C FM
SHOVEL
6040
ROTARY MIXER
RM500B
PETROLEUM TRANSMISSION
CX38-P892
SOIL COMPACTOR
825H 825G 825C 815 815B 815F 815F II 825G II
PETROLEUM ENGINE
3508B C9 C175-16 3516 3512 C15 C13 C18 C11 C27 C32 2016 3516C 3516B 3512E 3512C 3512B
BACKHOE LOADER
416C 416D 416B 426B 426C 424D 420D 428D 428B 428C 430D 438C 438D 438B 416 426 428 436C 436B 432D 438 436 446 442D
PETROLEUM GEN SET
G3306B C27 C15 C18 C32 3512B 3512C
WHEEL LOADER
988 XE 986H 986K G926 980XE G910 988B 988G 988H 988F G916 988K G936 950GC 988F II 972 XE 980 XE 980K HLG 990K 990H 972M XE 938G II 993K 992D 992B 992C 992G 992K 972XE 994F 994D 994H 988GC 950B 950E 950G 950F 950H 950K 950M 950L 966XE 980GC 966F II 962M Z 950M Z 972G II 966M XE 982XE 960F 966 XE 962H 962G 962L 962K 962M 966D 966C 966F 966E 966H 966G 966L 966K 966M 966R 924F 928F 926E 928G 966 972 966 GC 986 980 982 950G II 988 994 990 993 992 916 920 980G II 988K XE 926 930 936 950 982 XE 950B/950E 950 GC 970F 966G II 972G 972H 972K 972M 972L 930R 930T 936E 936F 962G II 938G 938F 990 II 980F II 966K XE 980B 980C 980F 980H 980G 980L 980K 980M 982M 950F II
ARTICULATED TRUCK
D30C D30D D35C D300E II D400E D400D 725 740 745 730 735 725C 730C2 D350E D350D D350C D300E D300D D300B D40D D250E D250D D250B D400E II 725C2 740 GC 730C 735C 735B 735 OEM D20D D250E II D25D D25C D350E II 730 EJECTOR 740C 740B 745C
WHEELED EXCAVATOR
W330B W345C MH M330D W345B II M325B
ENGINE - INDUSTRIAL
LD700E 3512B 3561B CG170-16 3406B 3406C
PNEUMATIC COMPACTOR
PS-200B PS-150C PS-150B PS-300B PS-300C PS-500 PF-300C PF-300B CW-14 PS-360B PS-360C PF-290B
INDUSTRIAL ENGINE
3126B 3304 3306 C-12 C-15 C-10 C-16 3306B G3520H 3304B D342C C32 C27 C18 3204 C9.3 3508B D398 D399 D379 3516B 3516C D342 D343 D348 D349 D346 3512B 3512C C9.3B D333C 3196 C-9 C11 C13 C15 D330C D379B 3126 3116 3512 3516 3508 C7 C9 C32B D320A 3412E 3412C C7.1 3456 3176C 3176B C175-16 3412 3406 3406E 3406B 3406C D398B 3408E 3408B 3408C CG137-08 D353C D353E D353D
WHEEL SCRAPER
621E 621F 621B 623F 623E 627G 627F 627B 627E 637E 637G 637B 637D 639D 657G 657E 657B 615C 627 637 657
QUARRY TRUCK
777E 775D 775B 773E 771D 771C 772G 770G
TRACTOR
768C 768B 772B 776D 776C 776B 784C 784B 772 776
GAS ENGINE
G379A G3304 G3306 G3512H G3512E G3512B G3412 G3516J G3516E G3408 G3406 G3516C G398 G399 G379 G3306B G3304B G3520B CG137-08 CG137-12 G3612 G3408C G3408B G342C G3508B G353D G3512 G3516 G3508
PUMPER
HT400 CPT372 SBF214 SPF743 SUF557
SHOVEL LOGGER
345C
POWER MODULE
3516C TR43-C18L PP3516 XQG135 XQC1200 XQC1600 XQG400 PM3456 PM3412 PMG3516 XQ2280 C32 C18 PM3508 PM3516 PM3512
SITE PREP TRACTOR
586C 2864C
OFF HIGHWAY TRUCK
777G 777E 794 AC 773GC 798 AC 785D 3508B 796 AC 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798
MOTOR GRADER
135H 120M 2 130G 140M 3 140M 2 12M 3 AWD 16H NA 120H 120G 24 16 14 18 120M 120K 163H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 16GC 16M3 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160G 160M 140M 3 AWD 14M-3 12H ES 14H NA 140M 140K 140H 140G 143H 18M3 160H ES 16M 160 16H 16G 150 14M 140 14H 14G 14E 12H 12G 12M 12K 14M3 120 12F 12E 160H NA 120K 2
OEM SOLUTIONS
TR35E44-C9.3BL 3412C
HYDRAULIC SHOVEL
6020 6018 6015 6040 6030 6020B 6015 FS 6040 FS 6060
KNUCKLEBOOM LOADER
539
MARINE ENGINE
3196 3126 3116 3516 3512 3508 C18 C12 D379A D379B C15 D330C D375D 3516B 3516C 3512C D337F C280-16 C280-12 3512B D333C 3126B C12 MARINE 3208 3616 3612 D399 D342C D364 D349 D346 D348 D342 D343 D337 D315 3306B 3304B 3176C 3176B C32 MARINE 3304 3306 C7 D353E D353C D353D C-12 D397D 3408B 3408C 3406B 3406C 3406E C140 D398A D398B C30 C32 3412 3408 3406 3508C 3508B C175-16 D326F 3412C 3412E 3412D C280-6 C280-8
FRONT SHOVEL
385C 5080 5090B 235C
ENGINE - GENERATOR SET
3508B 3406C
PETROLEUM PACKAGE
3508 CX35-C18I TH48-E80 TH48-E70 CX35-P800 CX31-C11I CX31-C9I TH31-C9P TH31-C9T CX31-C13I CX31-C18I TH35-C13T
RIPPER SCARIFIER
140G 130G 12G 16G
RECLAIMER MIXER
RM500B RM-500 RM-250C RM-350B RM-350 RM-300
ENGINE
C175-16 3512E 3512C G3516C G3516H 3516C 3516E C15 C18 3508PETROL C32B C32B INDUSTRIAL G3412C G3412 G3408C G3406 G3408 C32 INDUSTRIAL 3516PETROLEUM C13B G3520 G3520H 3512PETROL C9.3 C27 INDUSTRIAL
LOCOMOTIVE ENGINE
3516 3512 C18 3516C 3516B 3512E 3512C 3512B C175-16 C175-20 C32 C27 3508 3508C 3508B
COLD PLANER
PM620 PM622 PR-750B PR-1000 PR-450C PM-465 PM-565B PM-200 PM-201 PR-1000C PR-450 PM-565
ELECTRIC ROPE SHOVEL
7495 HF 7495
GEN SET ENGINE
3516B G3520B 3512B 3456 3412 3126B 3406 3408 DE1100 G3520 G3508 G3516 G3512 3508B 3145 3116 3114 D379B 3508 3512 3516 3406C 3406E 3406B 3408B 3408C 3608 3606 G3412C 3208 3412C D399 3616 DE800S D398B 3304B 3306B POWER SYS G3516C G3516B 3306 3304 C-12
TRANSMISSION
TR53 TR35
ROTARY/TRACK DRILLS
MD6290 MD5125
RIPPER
953B D5 11 10 977 963 953 951 955 943 3 7 6 5 4 9 8
SKID STEER LOADER
236 248 246 216 228 226
WHEEL FELLER BUNCHER
573C 2670C 553C 2570C 563C 533 2470C
POWERTRAIN
TR35E44-C9.3B
GENERATOR
SR500 SR4 SR5 SR4HV SR4B SR4BHV
TRUCK ENGINE
3306C 3306B 3126B 3126E 3116 3126 3176 3408B 3406E 3406C 3406B 3208 3176B G3306 1673B 1673C C-10 C-12 C-18 C-15 C-16 3306 C9 C-9 C11 C13 C16 C15 C18 1673 1674 1676 1693 3408 3406
WHEEL TRACTOR-SCRAPER
627 623 621 632 627K LRC 623K LRC 623K 621K 627K
SPL EXCAVATOR BASED SOLN
OEM-PM
TRACK SKIDDER
527 517 D4HTSK II D5HTSK II D4HTSK III
WHEEL SKIDDER
518C 545C 525 518 515 528 545 508 535C 535B 528B 525C 525B 530B
UNDERGROUND ARTICULATED TRUCK
AD22
FORESTRY PRODUCTS
568
OEM MOB HYD PWR UNIT
336MHPU
WATER FORDING TRACTOR
D7R II
WHEEL TRACTOR
623B 623G 623H 623E 623F 621B 621R 621E 621F 621G 621H 621S 627B 627G 627H 627E 627F 615C II 631D 631E 631G 621K OEM 613C II 633D 639D 637G 637D 637E 641B 633E II 651B 651E 615 613 611 627 621 623 657E 657B 657G 615C 613B 613C
HEX BASED SPL SOLUTION
352F OEM
HYDRAULIC CONTROL
163 143 153 141 140 48 44
VEHICULAR ENGINE
3516 3512
TRACK LOADER
933C 935C 935B 939C 973C 973D 973K 977D 977H 977K 977L 931B 931C 983B 963D 963B 963C 963K 951C 951B 953B 953C 953D 953K 955C 955H 955K 955L 963 973 983 939 933 931 943 941 953 941B 931C II 935C II
WHEEL DOZER
834G 834H 834B 834K 834 824B 844 854 824H 824G 824C 814 824 854G 854K 814B 814F 844H 844K 814F II 824G II
LANDFILL COMPACTOR
836 826G II 816F II 816 816B 816F 826C 826G 826H 826K 836H 836G 836K
GRAPPLE
518 120C 125C
TELEHANDLER
TH103 TH82 TH83 TH62 TH63
COMPACT WHEEL LOADER
910 910G 910F 910E 914G
SOIL STABILIZER
SS-250B SS-250
LOGGER
227
WINDROW ELEVATOR
WE-851B
BULLDOZER
6 8SU D5C PAT 10SU 10C D5C PATLGP 11U 10S 10U 977A 9SU 5A PAT 834U 834S 6SU 824S 825 7SU 11SU 8S 8U 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 3S 3P 4A
FELLER BUNCHER
FB518
UNDERGROUND ART TRUCK
AE40 AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD55B AE40 II
LOAD HAUL DUMP
R1700 II R1300 R1600G R1600H R1600 R2900 R2900 XE R1700G R3000H R2900G R1700 R1300G
MATERIAL HANDLER
MH3049 MH3050 MH3059 MH3250 MH3260 MH3295
WINCH
53 57 56 55 54 59 58 528 518 54H 57H 56H 59N 59L 58L
ROTARY CUTTER
RC7 RC20
BACKHOE
D3 931
TRACK-TYPE TRACTOR
D6G2 LGP D3C II D10 D11 D8 GC D3C III D3G D3B D3C D4B D4G D4H D4C D4D D4E D5B D5C D5M D5N D5H D5E D5G D6E SR D6C D6D D6R D6T D6M D6E D6G D6H D7E D4E SR D7R XR D6T LGP D6T XW D6T XL D5C III D8GC D7R D7F D7G D7H D8T D8R D8K D8L D8N D8H D9E D9G D9T D9R D9L D9N D9H D6T XW PAT D6R LGP D6H II D9 GC D7R SERIES D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D6R STD D6T XL PAT D4H XL D7R II D6R II D6G SR D6GC D6R XL D4C III D6G2 XL D7E LGP D6R III D6XE D4H III 30/30 D6F SR D9 D3 D6 D5 D8 D7 D5H XL D7G2 D10T2 D8R II DEUCE D4C II
ASPHALT PAVER
BG-240C AP-1000B BG-2255C BG-230D AP-800D AP-800C AP-1000 BG-225C AP-900B BG-260C BG-2455C BG-230 AP-1050B AP-655C AP-650B AP-1055B AP-1200 BG-245C
MARINE AUXILIARY
C32 3508B 3508C 3512 3508 3516C 3516B 3512C 3512B 3608
PIPELAYER
578 561M 561B 561D 561C 572R 572F 572G 571G 571F 587T PL83 PL87 PL72 583T 583R 583K 583H 572R II 589 594H 594
STABILIZER MIXER
SM-350
MINING EXCAVATOR
5130 5110B 5130B
VIBRATORY COMPACTOR
CS-431C CP-533D CP-533C CP-533E CS-433E CS-433C CS-433B CS-653 CS-643 CB-534B CB-535B CB-634 CB-614 CS-563C CS-563D CS-563E CS-323 CS-531D CS-531C CP-433C CP-433B CS-533C CS-533D CS-533E CP-563D CP-563C CP-563 CP-553 CP-533 CS-573C CS-573D CS-573E CS-323C CD-44B CB-64 CB-54 CB-44B CB-434B CP-643 CS-583E CS-583C CS-583D CP-653 CS-573 CS-583 CS-553 CS-551 CS-563 CS-533 CS-531 CS-423E CP-323C CB-545 CB-544 CB-54B CB-534 CB-634C CD-54B CB-14B CB-334D CP-323 CB-335D
MOBILE HYD POWER UNIT
330D L 323D LN 349D L 349E L HVG 325D 385C 350MHPU 352FMHPU 323F OEM TH43-C18 336F 336D 336E 330D 330C 365C L 390F 385C L 336D L 349E 345D 345C 336E HVG 349D2 345C L 336FMHPU 340D2 L 325D L
POWER PACKAGE
G3406 C32
GENERATOR SET
G3520 G3516 G3512 G3508 3508 3412C D1500 DG500 3516 3512 XQ425 3516C GEN G3516B G3516C D1000 G3516E D600 GC G3516H 3508C G3516K 3508B DE1250S C18 I6 G3512E G3512H G3512K C13 XQ375 C18 GENSET 3412 CG137-12 C32 GENSET CG137-08 3456 DE1500 C18 GEN SET DE1000S XQP1100 G3520C G3520B G3520E G3520H G3520K 3512C 3512B C32B G3306B 3516C 3516B 3516E DE1400 DE500 3304B G3306 C18 GEN SE D1250 D550GC 3516B GEN 3306B 3516C GEN SET G3406 DE630 G3412 DG400 C32 GEN SET C18 C15 DG450 C175-16GENSET DG350 SR5 C27 C32 D800 C175-20 C175-16 G3412C DE1250 3408C 3406C 3406E
EJECTOR TRUCK
730C 740B D400E II 730C2 EJ 740 730
COMBAT VEHICLE ENGINE
C13
FOREST PRODUCTS
FB221 OTHER
ROAD RECLAIMER
RM500 RR-250 RR-250B RM500B RM-350B
ENGINE - MACHINE
3516C 3304 3306 3408 3116 C27 3204 3208
CHALLENGER
55 65 75 35 95E 45 85C 85E 85D 75D 75C 75E 70C 65C 65B 65E 65D
BOOM
120C
OFF-HIGHWAY TRUCK
D10R
TRUCK
793F XQ 775G 775F 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 793 770G 795F XQ 772G 773E 773D 773G 773F 773B 769 772 770 773 777 794 AC 772G OEM 769B 769D 769C 795F AC MT4400D AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 775G LRC 793F CMD 789C 789D 789B 770G OEM 69D 785G 773G OEM 785C 785D 785B
Hex Head Nut
Brand: Cat
Select Store
For pricing & availability
Units of Measure