Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4B-3604: Set Screws - Square Head
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4B-3604: Set Screws - Square Head
4B-3604: Set Screws - Square Head

Inch, Coarse Thread UNC

Brand: Cat

Product Images
4B-3604: Set Screws - Square Head
4B-3604: Set Screws - Square Head
4B-3604: Set Screws - Square Head
4B-3604: Set Screws - Square Head
4B-3604: Set Screws - Square Head

Inch, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4B-3604
Screw Type: Set Screws - Square Head
Screw Length - A (in): 2 1/2
Material: Alloy Steel
Thread Size (in - TPI) (in): 3/4 - 10
Thread: Coarse Thread UNC
View More
Compatible Models for part number 4B-3604

PIPELAYER

572R 572R II

COLD PLANER

PM-565 PM-565B

BULLDOZER

8S 6S 8U 5A 7A 9U 5S 8SR 9S 6A 8A

MOTOR GRADER

12H NA 140H NA 12H 12G 120H 130G 120G 140B 120B 163H 135H NA 12H ES 140H ES 140 120H ES 143H 120 135H 160H NA 160H 163H NA 160G 140H 140G 160H ES 12F 120H NA 12E 14G

RIPPER SCARIFIER

130G 140G 12G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced