Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4B-3835: 3/8''-16 x 3 1/4'' Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4B-3835: 3/8''-16 x 3 1/4'' Hex Socket Head Bolt
4B-3835: 3/8''-16 x 3 1/4'' Hex Socket Head Bolt

Inch

Brand: Cat

Product Images
4B-3835: 3/8''-16 x 3 1/4'' Hex Socket Head Bolt
4B-3835: 3/8''-16 x 3 1/4'' Hex Socket Head Bolt

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4B-3835

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Steel
Grip Length (in): 2.0
Thread Size (dia x pitch) (mm): 3/8x16
Bolt Type: Socket Head
Thread Size (in): 0.015
Class or Grade: Astm A574 (180 Ksi)
Bolt Length (in): 3.25
Thread Size (mm): 0.375
Grip Length (mm): 50.8
Bolt Length (mm): 82.55
View More
Compatible Models for part number 4B-3835

PUMPER

CPT372

UNDERGROUND ART TRUCK

AE40 AD45 AD40

INTEGRATED TOOLCARRIER

IT18F

LOCOMOTIVE ENGINE

3516C

OFF HIGHWAY TRUCK

794 AC 798 AC 798 796 AC

WHEEL LOADER

920 992D 992C 992G 930 994F 994D 994

GEN SET ENGINE

3406

ENGINE - MACHINE

3516C

ASPHALT PAVER

BG-230D AP-800D

MARINE ENGINE

D333A D333B D330A D330B D343

SILAGE DEFACER

DFS124 DFS121 DFS118

INDUSTRIAL ENGINE

D320A

TRUCK

793F AC MT4400D AC 794 AC

FRONT SHOVEL

235C

EXCAVATOR

235B 235C 235

VIBRATORY COMPACTOR

CS-533 CS-573 CP-563 CB-634C CB-634D CS-583 CB-534C CB-534B CB-535B CB-434B CB-434C CB-634 CS-563 CP-533

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced