Select Store
For pricing & availability
Add Equipment
Select Store
Add Equipment
Sign in
Cat® 6.4mm Long #4 Screw Drive Screw
Brand: Cat
Cat® 6.4mm Long #4 Screw Drive Screw
Brand: Cat
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Description:
Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
This is a headed pin that is commonly used to nail Serial Number plates on.
Attributes:
•Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
•Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
•Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
•Coatings that meet special requirements for different applications (RoHS compliant).
Applications:
Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
INTEGRATED TOOLCARRIER
IT12 IT28 IT18 IT12B IT14F IT14B IT62G IT62H IT24F IT28G IT28F IT28B IT18F IT18B IT38G II IT38H IT38G IT38F
MINI HYD EXCAVATOR
308E2 308E CR 308E SR 307.5 307-A 308E2 SR 307D 307C 307B 307E 308E2CR 308E 308D 308C 308E2 CR 307E2 308E2SR 308.5 308 309 307 310
ROTARY DRILL
MD6250 MD6200
TRACK FELLER BUNCHER
1190 2491 541 2 2590 TK711 511 522 521 1190T 521B 532 522B 541 551 552 2290 1390 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 TK741 1290T 2390 2391 1090
HARVESTER HEAD
SAT223 SAT214 SAT422DB SAT322T SAT325T SAT323T SAT318T SAT223T SAT322TSC SAT323 SAT325 SAT322 SAT318 SAT318TSC SAT323TSC
EXCAVATOR
330 L 349D L 320-A L 320-A S 320-A N 324D 324E 320D3 GC 325-A 320D2 320D3 336D2 L 323F 323D 322N 322-A LN 312-A 322B 322C 324E LN 321C 321B 548 325D L EL300 330 LN 558 320GX 374D L 323F OEM OTHER 330C FM 326F 538 325B 336E L 325C 325D 336E H 325F 329D LN 231D M325D MH 318D2 L 324E L 312E L 330 GC 320D RR E240 345D L 320N 320B 320C 320D 320E 235B 235C 235D 314E LCR 323F L 317 GC 365C 365B 349F LXE 320D LN E300 312F GC 318B N 325 LN 320D FM RR 336D LN 349 GC 320E L 325D FM 320D GC 315-A L 323D2 L 330C L 320D FM 312D2 GC 313 GX 313 GC 349D2 L E70B 318F L 329D 329E 330-A 317 N 330C LN 325D MH 313F LGC 320D2 L 329D2 330C MH 345C MH 326F LN 345 GC 336D 336E 336F 333 GC 314D CR 335F 336F XE 325C L 330B LN 336 MHPU 311-A 320D LRR 206B 326F L 336D L 312D2 L 350-A L 205B 324D L 320E RR 312D L 322B L 324D FM LL 323F LN 374F 345C L 323D3 323D2 EL240 313F GC 315-A 323GC 323E L 336F LN 320E LN 330F 245D 315B FM L 330B 330C 330D 245B 390F L 320 L 365B L M325D L MH 316 GC 336D2 LXE 323F SA MH3295 316 GX 340D2 L EL180 320D L 340MHPU 325C FM 340F L UHD EL240C 330B L 319D L 325 L 317B L 307-A 330F LN 322-A L 322-A N 318E L 229 225 325-A LN 336 GC 328D LCR 340F L LRE 325F LCR 235 205 206 320-A 340D L 219 215 212 330F L 317B LN 329F L 335F LCR 312 GX 312 GC 385C L MH 315F LCR 245 329D2 L M315 M320 345B II 215B 325B L M315F 215C 215D 375-A L 315D L M317F 374F L 214B M318F 213B 385C FS 345B 212B 345C 345D 307 349F L 385C L 219D 317 315 313 336F L XE 312C L 323E LN 314E CR 320 GX 349D 350 L 320 GC 349E 349F 340F 345B L 330-A L 314D LCR 336F LN XE 323D S 323D L 313F L 326D2 L 385B 385C 211B 365C L 323E SA 345B II MH 336D2 L XE 320C L 325D FM LL 390D 390F 336E LNH 350-A 315 GC 349E L VG 325B LN 349D2 336D2 318D L 568 FM 320B LU 320B LL 313D2 LGP E120B 352 UHD 340 349 345 324D FM 352 350 355 320 321 326 324 325 322 323 329E L 319 330 335 336 333 323 GX 318D2 323 GC 395 330-A LN 365B II 324D LN 374 311D LRR 316F L 312E FM538 312F 312B 312C 312D 322B LN 326D L FM548 311B 311C 349E L 330D2 225B 225D 3101 323D LN 352F XE VG 330D FM 224B 312B L 320D2 GC 320D2 FM 330-A L 316F 352F-VG 365C L MH 315B 315C 229D FM558 314C 322-A FM568 313F 330GC 313B 313D 312D2 352F 317-A 320E LRR 336F L 318 GC 325-A L 323D SA 336D2 GC 322 L 330D2 L 317-A N 314F CR 336F LNXE 329E LN 320B FM LL 320B S E180 320B N 320B L 320B U 336E LN 336E LH 325-A FM L 313D2 GC 390D L 319D LN 326 GC E240C 326D2 320F L 313D2-GC 313D2 326GC 330D L 330D MH 329D L 214B FT 319D 330D LN 320C FM 319C 568 FM LL E110B 318C 318F 322 LN 318B 345D L VG 311F LRR 336D2 XE 315B L 321D LCR 375-A 316E L 322C FM
SHOVEL
6040
PAVING COMPACTOR
C13 MARINE MG630
WORK TOOL
TRS26 TRS20 TRS17 TRS12 TRS6 TRS8 TRS4
QUICK COUPLER-DWL
CW-05
SOIL COMPACTOR
CP68B CS76B CS74B CS12 GC CS78B CP56B CS64B CP7 825G 825C 825B CP11 CP12 CP13 CP14 CP16 CS68B CS66B CS11 GC CP44B 815 CP12 GC 815B 815F CS20 CS10 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS54B CP13 GC CP74B 815F II CS13 GC CS44B
PETROLEUM ENGINE
3508C 3508B 3516 3512 2016 3516C 3516B C280-12 3512E 3512C 3512B
BACKHOE LOADER
416B 438B 416 426 428 432F 438 436 446 446D 446B
CONTROL, GUIDANCE, MONITORING, AND TECHNOLOGY PRODUCTS
COMMAND
PETROLEUM GEN SET
3512B 3512C
WHEEL LOADER
988 XE 986H G926 980XE G910 988B 988G 988H 988F G916 988K G936 950GC 988F II 907K 906K 906M 908K 908M 980 XE 924GZ 990K 990H 972M XE 938G II 993K 992D 992B 992C 992G 992K 994F 994D 994K 994H 988GC 950B 950E 950G 950F 950H 950K 950M 950L 918F 966XE 980GC 966F II 962M Z 950M Z 972G II 966M XE 982XE 960F 966 XE 962H 962G 962L 962K 962M 966D 966C 966F 966E 966H 966G 966L 966K 966M 966R 924F 924G 928F 926E 962 928G 966 972 980 950G II 988 995 994 990 993 992 916 920 980G II 988K XE 926 930 936 938 950 982 XE 950B/950E 908 906 950 GC 970F 966G II 972G 972H 972K 972M 972L 930G 930H 930R 930T 936E 936F 962G II 938G 938F 938H 990 II 980F II 966K XE 980B 980C 980F 980H 980G 950F II
FORWARDER
574
ARTICULATED TRUCK
D30D D400E D400D 740 735 D44B D350E D350D D300E D40D D250E D250D D400E II D550B D20D D25D 740C
WHEELED EXCAVATOR
M320F W330B M318D M318C M318F M318C MH M315C M315D M316C M316F M316D M313C M313D M314F M320GC MH3040 M322D MH M314 M315 M312 M322 M320 M318 M319 M316 M317 M318D MH M323F M322F M322D M322C
ENGINE - INDUSTRIAL
3512B 3561B 3406B
INDUSTRIAL ENGINE
3304 3306 3306B 3304B D342C 3508B D398 D399 D379 3516B D342 D343 3512E 3512B 3512C D333C C4.4 D330C D379B 3512 3516 3508 G3520 D320A 3412 3406 D398B 3408B D353C D353E D353D
QUARRY TRUCK
777E 775D 775B 773E 771D 771C
WHEEL SCRAPER
666B 621E 621B 623G 623F 623B 623E 627B 630B 630A 631D 631C 631E 631B 633E 633B 633D 637K 637E 637B 637D 639D 641B 651E 651B 657G 657E 657B 613B 615C 615 621 627 633 613 611 666 637 641 657 651
SPRAY AR
CAT WDS
GAS ENGINE
G333C G379A G3304 G3306 G3512H G3512E G3512B G3512J G3516J G3516C G3516B G398 G399 G343 G379 G3520B G3520J G3612 G3616 G3408B G342C G3508J G3508B G353D G3520 G3512 G3516 G3508
TRACTOR
768C 768B 772B 776D 776C 776B 784C 784B 772 776
PUMPER
SPS343 SPF343 SPT343
FELLING HEAD
SAT420 SH-58 SC-57 SAT630 HF222 HF221 HF202 HF201 SH-56B HF181
POWER MODULE
3516B OEM POWER PP3516 PM3412 PMG3516 PM3508 PM3516 PM3512
SHOVEL LOGGER
345C
OFF HIGHWAY TRUCK
785D 3508B 789G 789D 772 770 793D 775 773 793F 789 785 793
LOAD, HAUL, DUMP
R1700K
MOTOR GRADER
135H 120M 2 130G 140M 3 140M 2 12M 3 AWD 16H NA 120H 120G 24 120B 16 14 18 120M 120K 163H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 16GC 16M3 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 160M 3 AWD 24H 160K 160H 160G 160M 140M 3 AWD 12H ES 14H NA 140B 140M 140K 140H 140G 143H 18M3 160H ES 16M 160 16H 16G 14L 150 14M 140 14H 14G 14E 12H 12G 12M 12K 120 12F 12E 160H NA 120K 2
HYDRAULIC SHOVEL
6015 6040 6030 6060 6015B
KNUCKLEBOOM LOADER
2384D 2484D
MARINE ENGINE
3126 3116 3516 3512 3508 D379A D379B D330A D330B D330C D375D 3516B 3516C 3516E 3512C 3512E D337F C280-16 C280-12 3512B D333A D333B D333C 3126B 3208 3616 3612 D399 D342C D364 D346 D348 D342 D343 D334 D337 D315 3306B 3304B 3304 3306 C7 D353E D353C D353D D397D 3408B 3406B 3412 3408 3406 3508C 3508B D326F C280-6 C280-8
HAMMER
H65DS H160S H55DS H140CS H140DS 140 H45DS H140S H35DS 160 H160CS H160DS
TRANSMISSION-MILITARY
7155
LOG LOADR FORST MACH
558
FRONT SHOVEL
385C 5080 5090B 235C
RIPPER SCARIFIER
140G 130G 12G 16G
ENERGY STORAGE
ETS1500 PGS1260 ECE1500 PGS840 ECE2000 ECE2500 PGS1260 HD
MARINE TRANSMISSION
7211 7231 7221 7251 7241 7271 7261
ENGINE
3512E 3512B 3512C G3516J G3516H 3516C 3516E G3520 G3520J
LOCOMOTIVE ENGINE
3516C 3516B 3512C 3512B C175-20 3508C 3508B
COLD PLANER
PR-750B PR-1000 PR-450C PM-465 PR-1000C PR-450
ELECTRIC ROPE SHOVEL
7495 HF 7495
GEN SET ENGINE
3516B G3520B 3512B 3412 3406 3408 G3520 3508B D379B 3508 3512 3516 3406B 3408B 3408C 3608 3606 3412C D399 3616 D398B 3304B 3306B G3516B 3306 3304 C280-16
TRANSMISSION
7155
RIPPER
953B D5 9D 8D 11 10 977 963 953 951 955 943 3 7 6 5 4 9 8
ROTARY/TRACK DRILLS
MD5075 MD5150C MD6290 MD6240 MD5075C
MARINE GEAR
3181 3192 7251
DELIMBER
PRE426
WHEEL FELLER BUNCHER
2670D 543
TRACK-TYPE LOADER
973 977K
GENERATOR
WEG SR4 SR5 SR4B SR4BHV
TRUCK ENGINE
3306C 3306B 3116 3126 3408B 1673C 3306 1673 1693 3408 3406
BRUSH CUTTER
MR-244 BR624
WHEEL TRACTOR-SCRAPER
627 621 632 627K LRC 631K 637K 621K 627K 657 651
BUCKET
BUCKET
TRACK SKIDDER
527 517 D4HTSK II D5HTSK II D4HTSK III
SPL EXCAVATOR BASED SOLN
OEM-PM
WHEEL SKIDDER
518C 545D 545C 525 518 515 528 555D 508 535D 535C 528B 525D 525C 530B
ASPHALT COMPACTOR
CB7 CB16 CB15 CB13 CB10
FORESTRY PRODUCTS
FM528 LL 538 548 558 568 FM528
RENEWABLE ENERGY
BDP1000
TOOL BAR
6 4
WATER FORDING TRACTOR
D7R II
WHEEL TRACTOR
660B 666B 623B 623G 623E 621B 621R 621E 621G 621H 621S 627B 627G 627H 627E 631K 615C II 631D 631E 631C 621K OEM 613C II 633C 633D 639D 637D 637E 637K 641B 650B 651B 651E 615 613 611 627 621 623 637 641 651 657 666 657E 657B 657G 615C 613B 613C
HEX BASED SPL SOLUTION
320E 352F OEM 330F OEM
HYDRAULIC CONTROL
128 129 193 191 181 163 161 143 153 150 151 141 140 50 41 48 44 173B 193B 183B
VEHICULAR ENGINE
3516 3512
TRACK LOADER
933C 935C 935B 939C 973C 973D 973K 977H 977K 977L 931B 931C 983B 963D 963B 963C 963K 951C 951B 953B 953C 953D 953K 955H 955K 955L 963 973 983 939 933 931 943 941 953 941B 931C II 935C II
WHEEL DOZER
834G 834H 834B 834K 834 824B 844 824H 824G 824C 814 824 854G 854K 814B 814F 844H 814F II 824G II
MULCHING HEAD
HM825 MD-250
LANDFILL COMPACTOR
836 816 816B 816F 826C 826B 826G 836H 836G 836K
GRAPPLE
518 120C 125C
COMPACT WHEEL LOADER
920K 906H2 914 910 920 910F 910E 910K 910M 907H2 914K 914M 914G 918M 908M 908H2 906M 907M 914G2
TELEHANDLER
TH0842 TH0642
ASPHALT SCREED
10 FT
LOGGER
322C 227
BULLDOZER
6 814S 8SU 955 D5C PAT 10SU 10C D5C PATLGP 11U 10S 10U 977A 9SU 7S LGP 5A PAT 834U 834S 6SU 824S 826B 824C 825 824 815 816 834 7SU 11SU 8S 8U 8R 9C 9U 9S 9R 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 3S 3P 4A
FELLER BUNCHER
FB518
UNDERGROUND ART TRUCK
AE40 AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD55B AE40 II
UNDERCARRIAGE
OEMS
QUICK COUPLER
TRS6 TRS23 TRS10 TRS14 TRS18
LOAD HAUL DUMP
R1700 II R1300 R1300G II OTHER R1700 XE R1600G R1600H R1600 R2900 R2900 XE R1700G R3000H R2900G R1700 R1300G
MATERIAL HANDLER
MH3040 MH3050 M325D MH MH3250 MH3260 MH3295 M325D L MH
WINCH
53 57 56 55 54 59 58 528 518 54H 57H 56H 59N 59L 58L
BACKHOE
D4 D3 931
ROTARY CUTTER
RC20
TRACK-TYPE TRACTOR
D3C II D10 D11 D8 GC D3C III D3G D3B D3C D4B D4G D4H D4C D4D D4E D5B D5C D5M D5N D5H D5E D5G D6E SR D6C D6D D6R D6T D6M D6N D6K D6E D6G D6H D7E D4K2 LGP D6N LGP D4E SR D7R XR D6T LGP D8 XE D3K2 XL D6T XW D6T XL D5C III D8GC D5R XL D7R D7F D7G D7H D8T D8R D8K D8L D8N D8H D9E D9G D9T D9R D9L D9N D9H D6T XW PAT D5K XL D6R LGP D6D SR D6H II D4K XL D9 GC D7R SERIES D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D6K LGP D6R STD D6T XL PAT D4H XL D5K2 XL D7R II D3K LGP D5R LGP D6R II D5R2 D6N XL D6G SR D6 XE D3K2 LGP D4K2 XL D6GC D6R XL D4C III D6K2 XL D6K XL D6G2 XL D6K2 D7E LGP D5K LGP D6R III D6XE D4H III 30/30 D6K2 LGP D6F SR D3K XL D9 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D5H XL D7G2 D10T2 D8R II DEUCE D4C II
ASPHALT PAVER
AP-800B AP-200 AP-1000 AP-800
MARINE AUXILIARY
3508B 3512 3508 3516C 3516B 3512C 3512B 3608
PIPELAYER
578 561M 561H 561B 561D 561C 572R 572G 571G 587T 587R PL83 PL87 583T 583R 583K 583H 572R II 589 594H 594
MINING EXCAVATOR
5230B 5130 5230 5130B
TILT-ROTATOR
TRS23 TRS18 TRS14 TRS10
VIBRATORY COMPACTOR
CS-431C CS-68B CP-533D CP-533E CS-433E CS-433C CS-66B CP-663E CS-653 CS-64B CS-643 CB-66B CB-534C CB-534B CB-534D CB-64B CB-535B CB-536D CS54B CD-54 CS56B CB-68B CP-44B CS-563C CP44B CS-663E CS-78B CS-531D CS-531C CS-79B CP-433C CP-433E CP12 CS-76B CS-533D CS-533E CP-563C CP12 GC CP-563 CP-54B CS44B CP-56B CS-573C CB10 CS-44B CB7 CD-44B CP-64 CP-54 CP-56 CP-44 CP11 GC CS12 CS14 CP-76 CP-74 CS78B CB-64 CB-54 CB-564D CB-44B CB-434B CB-434D CB-434C CS79B CP-68B CP-643 CS-583E CS-583C CS-583D CP-653 CS10 GC CP68B CS-56 CS11 GC CS-54 CS-56B CS-44 CS-54B CS-563 CS-423E CS-76 CS-74 CB46B CS-64 CB-54B CB-634C CB-634D CD-54B CS7 CP7 CS68B CP54B CS-683E CP56B
MOBILE HYD POWER UNIT
329D L 329E 330 MHPU 349E L HVG 325D 385C 352FMHPU 323F OEM 336F 336D 336E 330F 330D 365C L 390F 330FMHPU 385C L 336D L C7.1 345C 336E HVG 324D LN 345C L 336FMHPU 340D2 L 325D L
GENERATOR SET
G3520 G3516 G3512 G3508 3508 3516 3512 G3516B G3516C G3516E G3516H G3516K 3508B G3512E G3512H G3512K G3520C G3520B G3520E G3520H G3520K 3512C 3512B 3516C 3516B 3516E 3304B G3306 3306B C32
EJECTOR TRUCK
D400E II 740
FOREST PRODUCTS
OTHER
CHALLENGER
55 65 35 95E 45 85E 75E 70C 65C 65B 65E 65D
ENGINE - MACHINE
3516C 3304 3408 C32
BOOM
120C
TRUCK
793F XQ 775D 777C 777B 777D 777F 785 789 793 797 770G 795F XQ 773E 773D 773B 769 773 777 769B 769D 769C 795F AC 793F AC 793F OEM 793D 793B 793C 793F 797F 797B 793F CMD 789C 789D 789B 69D 785G 785C 785D 785B
COMPACTOR
CB8 CB7 CB10 CB13 CB15 CB16 CD10 CCS7 CCS9 CD8