Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips4B-9302: 15.88mm Internal Diameter Loop Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips4B-9302: 15.88mm Internal Diameter Loop Clip
4B-9302: 15.88mm Internal Diameter Loop Clip

Loop clip

Brand: Cat

Product Images
4B-9302: 15.88mm Internal Diameter Loop Clip
4B-9302: 15.88mm Internal Diameter Loop Clip
4B-9302: 15.88mm Internal Diameter Loop Clip
4B-9302: 15.88mm Internal Diameter Loop Clip
4B-9302: 15.88mm Internal Diameter Loop Clip

Loop clip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4B-9302
Material Description: steel clip
Notes: Fastener Offset: 12, To Fit Transfer: M10 or 3/8, Clamping Diameter: 15.88, Clamp Thickness: 0.8, CL Clamp CL Fastener: 20.5
Clamp Width (mm): 25.4
Material: Carbon Steel
View More
Compatible Models for part number 4B-9302

GENERATOR

SR4B SR4

TRUCK ENGINE

3406B C18 1673 1676 3406

INTEGRATED TOOLCARRIER

IT28 IT18 IT14G IT28B IT62G II IT18B

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III

EXCAVATOR

345B II 320-A L 215B 325B L 320-A S 320-A N 375-A L 322B LN 322N 322-A LN 225B 225D 330B LN 345B 325D L M325C 336D L 350-A L 325C 322B L 345B L 231D 345C L 323D L 322 L 385B 320N 320B 235B 235C 235D 320B S 320B N 320B L 245D 330C 245B 320 L 365B L 365B 330B L 325B LN 330C L 568 FM 330D L 322-A L 322-A N 229 225 235 568 FM LL 325 322 LN 320-A 215 330C LN 375-A 245

MULTI TERRAIN LOADER

297D2 XHP 297D2 277D 257D3 257B3 257D 287B 287D

COMPACT TRACK LOADER

285XE 289D 279D3 289D3 279D 299D3 299D2 259D 299D2 XHP 275 285 255 265 299D3 XE 259B3 259D3 275XE

WHEEL TRACTOR

641 651 657 666 623B 621B 639D

ROTARY MIXER

RM800

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

963 973 935C 935B 939 933 941 973C 951C 963D 963B 951B 941B 977K 931B 955H 931C 955K 955L 931C II 935C II

PETROLEUM ENGINE

C18 C32

SOIL COMPACTOR

815 815B

WHEEL DOZER

854G 854K 844H 844K 844 834B 854 814B 814

LANDFILL COMPACTOR

836 816 816B

PETROLEUM GEN SET

C18

AG TRANSMISSION

TA19-M2WD TA19-M4WD

WHEEL LOADER

972M 972L 950B 950E 950L G926 988B G916 966D 966C 966F 966E 966L 966R 962G II 926E 966 972 980 950G II 990 992 916 920 980G II 926 930 950 966F II 990K 990H 980B 992B 980C 992G 980L 992K 980M 970F

COMPACT WHEEL LOADER

920K 914 910 906 920 918M

INDUSTRIAL ENGINE

C32 C18 3304 3306 3412 3406 D398 D379 D342 D343 D348 D349 D346 D398B C32B D333C D353C D353E D353D D342C D330C D379B

QUARRY TRUCK

771C

ASPHALT SCREED

SE60 FM SE47 FM SE60

WHEEL SCRAPER

630A 657B 657

LOGGER

227

TRACTOR

784C 772 776 768C 768B

GAS ENGINE

G398 G379A G379 G3520B G353D G3516B G3512 G3516

BULLDOZER

834U 834S

POWER MODULE

C18

OFF HIGHWAY TRUCK

789G 789D 796 AC 794 AC 793D 793F 798 AC 785D 789 785 793 798

MATERIAL HANDLER

MH3037

WINCH

53

MOTOR GRADER

120H 16 120K 135H 163H 140K 140H 140K 2 143H 135H NA 120H NA 120H ES 160 140 14E 12H 12K 120 160K 160H 12F 120K 2

ROTARY CUTTER

RC20

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D6XE D5R LGP D4H III D3C III D3B D3C D4H D4D D5B D6N XL D6T D6N D6 D5 D7 D6 XE D6N LGP D6T LGPPAT D4C III D5C III D5R XL D8K D8H D9G D9T D6T XL PAT D6T XW PAT D4H XL

ASPHALT PAVER

AP1055 AP500 AP655 PE636 AP400 AP600 SE47 AP555 AP455 AP1000

MARINE AUXILIARY

3512C

MARINE ENGINE

C4.4 3304 3306 3406 D353E D353C D353D 3616 3618 D379A D379B D399 D342C D330C D397D D349 D346 D348 D398A D398B 3516C D342 D343 3512C D337F D326F D333C

PIPELAYER

587T 561C PL83 PL87 583T 583K 594

MINING EXCAVATOR

5230B 5230

FRONT SHOVEL

5080

VIBRATORY COMPACTOR

CS-663E CP-663E CS-683E

PETROLEUM PACKAGE

TH48-E70 CX35-P800

GENERATOR SET

C18 C18 GEN SE XQ125CM D550GC C7.1 D600 GC 3508B C4.4 C18 I6

RECLAIMER MIXER

RM800

ENGINE

C175-20 3512C C32B INDUSTRIAL C32 INDUSTRIAL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3508C

COLD PLANER

PM-565

ROAD RECLAIMER

RM800 RM600

ENGINE - MACHINE

3516C C27

GEN SET ENGINE

3608 3606 D398B POWER SYS D379B 3616

RIPPER

3

SKID STEER LOADER

242B3 289D3 242D3 252B3 270XE 246D3 272D3 XE 279D3 272D2 XHP 250 236B3 260 270 236D3 262B 262D 265 262D3 252B 268B 242D 272D3 272D2 246B 246D 248B 236B 236D

TRUCK

793F XQ 794 AC 793F CMD 793F OEM 789C 789D 789B 769B 769C 785 789 797 795F XQ 793D 793B 793C 793F 785G 797F 785C 785D 797B 785B 795F AC 793F AC MT4400D AC 769 773 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced