Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings4B-9784: 14.29mm Spherical Diameter Steel Ball
HomeDrivetrainDifferentialsDifferential Bearings4B-9784: 14.29mm Spherical Diameter Steel Ball
4B-9784: 14.29mm Spherical Diameter Steel Ball

Cat® Ball Bearing (Loose ball only)

Brand: Cat

Product Images
4B-9784: 14.29mm Spherical Diameter Steel Ball
4B-9784: 14.29mm Spherical Diameter Steel Ball
4B-9784: 14.29mm Spherical Diameter Steel Ball
4B-9784: 14.29mm Spherical Diameter Steel Ball
4B-9784: 14.29mm Spherical Diameter Steel Ball

Cat® Ball Bearing (Loose ball only)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4B-9784
Material: Alloy Mixed: Metal
View More
Compatible Models for part number 4B-9784

INTEGRATED TOOLCARRIER

IT38H

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 631 623K LRC 631K 623K 621K 627K 637K 657

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III D4HTSK II

WHEEL SKIDDER

535D 545D 525D 528 555D

MINI HYD EXCAVATOR

307B

EXCAVATOR

316F L 330 L 345B II 320-A L 215B 325B L 320-A S 215C 320-A N 215D 336D 324D 312D 336F 315D L 325-A 320D2 336D2 L 322B LN 314D CR 335F 323F 312-A 349E L 225B 225D 322B 324E LN 330B LN 345C 349F L 385C L 219D 325D L 330 LN 352F-VG 326F L 323F OEM 323E LN 350-A L 229D 326F 324D L 350 L 336E L 325C 349E 349F 325F 352F 312D L 340F 322B L 330-A L 314D LCR 317-A 231D 320E LRR 323F LN 324E L 336F L 345C L 325-A L 317-A N 385B 320N 315-A 320B 320D 320E 235B 235C 235D 365C L 323E L 336F LN 329E LN 323E SA 320E LN 320B S 330F 320B L 245D 330C 245B 323F L 320 L 365B L 365C 365B 336E LN 323F SA 320D L 325 LN 350-A 319D LN 340F L UHD 349E L VG 330B L 320E L 325B LN 319D L 325 L 336D2 320F L 330F LN 330D L 229 225 325-A LN 329D L 340F L LRE 325F LCR 235 319D 318F L 329E L 320-A 219 215 329D 330F L 330-A 317 N 329F L 335F LCR 375-A 330-A LN 245 365B II 326F LN

WHEEL TRACTOR

633E II 631K 615C II 631E 631G 621K OEM 615 611 621 641 651 657 666 623B 623G 623H 623E 623F 621B 657E 621E 621F 633D 657G 621G 621H 621S 639D 615C 627B 627G 627H 627E 627F 637G 637E 637K

HEX BASED SPL SOLUTION

320E 330F OEM 352F OEM

HYDRAULIC CONTROL

183B

TRACK LOADER

977H 977L 955H

PETROLEUM ENGINE

3512C 3512B

SOIL COMPACTOR

825 815 825H 825G 825K 815K 815B 815F 825G II

PETROLEUM TRANSMISSION

CX48 TH55-E70 CX48-P2300 TH48-E80 TH48-E70 CX38-P892 TH53-E60 CX38-P800 TH55FT-E90

BACKHOE LOADER

420F2 432F2 430F2 442D 430D 442E 430E 430F 450E 450F 420XE 427F2 414E 438C 426C 438D 416F2 415 416 428F2 424D 426 428 436C 420 446D 422F 434E 422E 434F 420D 432E 444F 420E 432F 432D 444E 415F2 420F 434 430 432 444F2 426 F2 444 440 450 422F2 416E 428F 416F 416C 428D 416D 428E 428C 434F2

WHEEL DOZER

854G 854K 844H 844K 844 834B 854 814B 824H 824G 824K 814K 814F 814 824 824G II

LANDFILL COMPACTOR

826 826G II 816K 816 826G 826H 826K 816B 816F

WHEEL LOADER

972H 972K 972M 972L 950B 950E 962H 950H 950K 962K 950M 950L 962M 988B 988H 988K 966D 966C 966F 966E 966H 930G 966L 930H 966R 930R 930T 814K 924H 924G 962G II 938H 990 II 962 966 972 980 950G II 980GC 988 995 994 990 993 992 980G II 950 980F II 966F II 950B/950E 990K 990H 972G II 993K 992D 980C 992C 980F 980H 980G 992G 980L 980K 992K 980M 994F 994D 970F 994K 994H 966G II

ARTICULATED TRUCK

D20D D30C D30D D250E II D35C D250E D250D D250B D25D D25C D350D D350C D300E II D300E D300D D300B 740C 740B 740 GC 745C 740 735C 735B 745 735 OEM 735

WHEELED EXCAVATOR

M325C MH

ENGINE - INDUSTRIAL

G3512

INDUSTRIAL ENGINE

D342 D320A

WHEEL SCRAPER

666B 631G 621E 657G 621G 621F 621B 657E 657B 623G 623F 623E 637K 637G 627G 627F 627E 615C 611 666 657

QUARRY TRUCK

777E 775D 775B 773E 771D

SPRAY AR

CAT WDS

TRACTOR

772B 784C 784B 772 776D 776C 776B 768C 768B

GAS ENGINE

G398 G379A G379

BULLDOZER

834U 834S 9SU 8SU 10SU 7SU 6SU 11SU 7S LGP 8S 8U 9C 9U 9S 5A 5P 5S 6A 6S 11U 7A 7S 7U 10U 8A

PUMPER

SPF743 SPF343C

UNDERGROUND ART TRUCK

AD55B AD60 AD63

LOAD HAUL DUMP

R1600G R1600H R1700G R1700 II R1600 R1700 R1700 XE

OFF HIGHWAY TRUCK

777G 777E 794 AC 777 775 773

MOTOR GRADER

16 140G 16G 14G 12G 12E

WINCH

528 54H 57H 56H 57 56 55 54 59 58 59N 59L 58L

TRACK-TYPE TRACTOR

D6H II D4H III D6R II 30/30 D4G D4H D4E D5B D5M D5N D5H D5E D5G D6R D6T D6M D6N D6H D9 D2 D1 D3 D6 D5 D8 D7 D4K2 LGP D5K2 LGP D3K2 LGP D10N D10R D11N D4K2 XL D6H XL D6H XR D6GC D3K2 XL D5H XL D7R D7G D7H D8T D8R D8K D8L D8N D8H D9E D9G D9T D9R D9L D9N D9H DEUCE D4H XL D5K2 XL D7R II

TRANSMISSION-MILITARY

CX28

MARINE ENGINE

D342C D342 D337 D315

PIPELAYER

587T 587R 578 561N 561M 561B 561D 561C PL87 583R 572G 583K 583H 571G 594H 594

MINING EXCAVATOR

5230B 5230

FRONT SHOVEL

235C

MOBILE HYD POWER UNIT

323F OEM 385C L 336FMHPU 329E 336D L 349E L HVG TH43-C18 336F 336D 336E 345C 336E HVG 345C L

PETROLEUM PACKAGE

TH48-E80 TH48-E70 TH55

RIPPER SCARIFIER

140G 130G 12G 16G

MARINE TRANSMISSION

7251 7241 7271 7261 7231

EJECTOR TRUCK

740B 740

COLD PLANER

PM-565

ENGINE - MACHINE

C4.4

CHALLENGER

55 65C 65E 65D 75D 75C 75E 85C 85E 85D 35 95E 45 70C

TRANSMISSION

CX38-P892 TR53

RIPPER

7 6 5 9 8 8D 11 10

MARINE GEAR

3192 7251

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 794 AC 775G 775F 775E 775D 789C 777C 777B 789B 777D 777G 777F 775G OEM 769B 769D 769C 785 789 793 797 793B 773E 773D 773G 773F 773G OEM 785C 785D 797B 773B 785B MT4400D AC 769 772 770 773 775G LRC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced