Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products4C-6504: Hydraulic Cylinder Threaded Puller Rod
HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products4C-6504: Hydraulic Cylinder Threaded Puller Rod
4C-6504: Hydraulic Cylinder Threaded Puller Rod

Cat® Hydraulic Cylinder Threaded Puller Rod provides a secure and stable mounting solution for components, ensuring they are firmly attached to the surface

Brand: Cat

fallback-image
4C-6504: Hydraulic Cylinder Threaded Puller Rod

Cat® Hydraulic Cylinder Threaded Puller Rod provides a secure and stable mounting solution for components, ensuring they are firmly attached to the surface

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 4C-6504

A Hydraulic Cylinder Threaded Puller Rod features a threaded shaft with a larger diameter head or flange at one end. The threaded portion of the rod is inserted into a tapped hole or threaded insert on the component to be removed. The larger head or flange provides a flat surface for the hydraulic puller tool to push against, distributing the pulling force evenly and preventing damage to the component or surrounding surfaces.

Attributes:
• Distributes the load evenly across the flange, increasing stability and reducing the risk of component movement
• Maintain proper alignment of components, preventing misalignment issues that can lead to operational problems

Applications:
A Hydraulic Cylinder Threaded Puller Rod facilitates the removal of press-fit components that are tightly fitted onto shafts or housings. The puller rod is to provide a secure and stable connection point for a hydraulic puller tool to exert force on the component that needs to be extracted.

View More
Specifications for part number 4C-6504

Units of Measure

USMetric
Thread: M64x6, 1"-8
Overall Length (mm): 1,240.8
Overall Length (in): 48.85
Hex Size (mm): 38.1
Hex Size (in): 1.5
Weight (kg): 30.79
Weight (lb): 67.88
Material: Low Alloy Steel,Structural Steel,Alloy Zinc,Carbon Steel,Alloy Steel,Coating Mixed: Nonmetallic
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced