Complete your tax details anytime right here.
HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products9U-6702: M64 Puller Rod
HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products9U-6702: M64 Puller Rod
DescriptionSpecifications
Description for part number 9U-6702

The Puller Rod is used for the disassembly of components from shafts and housings. It features a threaded shaft with a specific thread size and pitch that matches the puller tool it is used with. The stud is inserted into the center and attachment point of the component to be removed like bearings, gears, and pulleys. As the puller tool applies force, the stud securely engages with the component, allowing controlled extraction without damaging the shaft and housing.

Attributes:
• Provides high tensile strength to withstand pulling forces.
• Helps maintain alignment and stability during pulling.
• Resistant to wear and deformation under load.
• Ensures efficient extraction of components without damage.

Applications:
The Puller Rod is employed with a puller tool to extract components during repair and overhaul procedures, where efficient and safe removal of components like bearings, gears, and pulleys from shafts and housings is required.

View More
Specifications for part number 9U-6702

Units of Measure

USMetric
Overall Length (in): 103.85
Hex Size (in): 1.5
Weight (lb): 145.351
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced