4C-9598: Combination Wrench
+ / - Hover over image to Zoom
Other Views

    4C-9598: Combination Wrench

    Part Number: 4C-9598
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Fractional Combination Wrench (3/4 in)

    Description:
    Cat combination wrenches are designed for routine maintenance and adjustment of fasteners.

    Attributes:
    • 3/4 inch combination wrench
    • 12 point box end
    • Designed to handle easily with limited space
    • 15° angle on open and box end
    • Chrome finish

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Length (in): 11.0
    • Size (in): 3/4
    motor grader
    12H 16H 160M 160H 140H 135H 12M 120H 120M 14H 143H 163H 140M 16M

    wheel-type loader
    966F 960F 970F 950F

    engine - generator set
    3406C 3512B 3516 3508 3516B 3508B 3512

    pipelayer
    589

    engine - industrial
    D333C 3406E 3516 3408E 3412C 3508 3512 3412E G3304 G3512 3406 3306 G3516

    marine products
    3412 3508 3508B 3512B 3516 3306B 3406E 3516B 3512 3304B

    articulated dump truck
    740 D250E D400E II D350E D300E II D400E 730 D300E D350E II 725 735 D250E II

    wheel tractor-scraper
    613C II

    track-type tractor
    D8R II D6N D4E SR D6G SR D7H D6E D6E SR D5E D6G