Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals4D-0436: Rotating Shaft Lip Type Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals4D-0436: Rotating Shaft Lip Type Seal
4D-0436: Rotating Shaft Lip Type Seal

Rotating Shaft Lip Type Seal

Brand: Cat

Product Images
4D-0436: Rotating Shaft Lip Type Seal
4D-0436: Rotating Shaft Lip Type Seal
4D-0436: Rotating Shaft Lip Type Seal
4D-0436: Rotating Shaft Lip Type Seal
4D-0436: Rotating Shaft Lip Type Seal

Rotating Shaft Lip Type Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4D-0436

Units of Measure

USMetric
Outside Diameter (in): 2.504
Outside Diameter (mm): 63.6
Primary Sealing Material: XNBR
Seal Type: Lip Type
Shaft Diameter (in): 2.125
Shaft Diameter (mm): 53.98
Width (in): 0.25
Width (mm): 6.35
Material: Nitrile / NBR / HNBR / XNBR Rubber,Carbon Steel,Grease (Lanolin, Silicone) Fluid,Plastic Plastic
View More
Compatible Models for part number 4D-0436

WHEEL TRACTOR

651B 650B 651 641 641B 657G 657 660B 666 651E 666B 657E 657B

WAGON

772

WHEEL SCRAPER

651B 641B 657 666 666B 641 651 657B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced