Sign in
O-ring
Brand: Cat
O-ring
Brand: Cat
Units of Measure
TRUCK ENGINE
3306B 3306
INTEGRATED TOOLCARRIER
IT28 IT18 IT28B IT18B
WHEEL TRACTOR-SCRAPER
627 623 621 637 627K LRC 632 631 623K LRC 631K 623K 621K 627K 613G 637K 657 651
WHEEL SKIDDER
535D 545D 525D 525 545 555D
ASPHALT COMPACTOR
CB8 CB7 CB16 CB15 CB13 CB10
MINI HYD EXCAVATOR
308E2CR 308E2 CR 307E2 308.5 308 307.5 309
TRACK FELLER BUNCHER
552 2 541 2 521B 522B
EXCAVATOR
215B 215C 215D 374F L 225B 225D 352F XE VG 330D FM 548 385C L 219D 320D2 FM 558 365C L MH 374D L 229D 538 352F 324D FM LL 231D 374F 385B 385C 320D 235B 235C 235D 365C L 245D 245B 390F L 365B L 365C 365B 336E LH 349F LXE 390D 336E LNH 390D L 325D FM 568 FM 320D FM 340 229 225 324D FM 235 320C FM 568 FM LL 219 215 385C L MH 245 365B II M312 M315 M318 M320
PULVERIZER
P224 P332
SHOVEL
6040
MULTI TERRAIN LOADER
277B 257B 247B 287B
COMPACT TRACK LOADER
285XE 279D3 289D3 299D3 249D 275 285 255 265 239D3 299D3 XE 249D3 259D3 275XE
WHEEL TRACTOR
650B 633E II 651B 651E 660B 631K 631D 631E 631C 631G 641B 666B 621K OEM 615 627 621 623 637 641 651 657 666 623B 623G 623H 623E 623F 621B 633C 657E 657B 621R 621E 621F 633D 657G 621G 621H 621S 639D 627B 627G 627H 627E 627F 637G 613B 637D 613C 637E 637K
ROTARY MIXER
RM500B RM800
MULTI PROCESSOR
MP332
HYDRAULIC CONTROL
183B
VEHICULAR ENGINE
3516 3512
TRACK LOADER
963 973 943 953
PETROLEUM ENGINE
3512
SOIL COMPACTOR
CP44B 815 CP7 825C 825B 815B CS44B
BACKHOE LOADER
420F2 432F2 430F2 430D 442E 430F 420XE 427F2 416F2 415 416 428F2 428 420 422F 434E 422E 434F 420D 432E 444F 432F 444E 415F2 420F 438 434 430 432 444F2 444 440 422F2 416E 428F 416F 428E 434F2
WHEEL DOZER
834 824B 814B 824C 814 824
LANDFILL COMPACTOR
816 826C 826B 816B
MULCHING HEAD
HM518
COMPACT WHEEL LOADER
906H2 907H2 910 908 906H 908M 908H2 906M 907H 907M 908H
WHEEL LOADER
982XE 960F 966 XE 950B 950E 950F G926 980XE 988B G916 966D 966C 966F 966E G936 930K 930M 966R 930R 930T 936E 936F 926E 962 966 972 907K 972 XE 966XE 980 982 906K 906M 988 994 992 916 920 908K 908M 926 930 936 950 982 XE 980F II 980 XE 966F II 950B/950E 908 907 906 993K 980B 992D 992B 980C 992C 980F 972XE 994F 994D 970F 994H 950F II
TELEHANDLER
RT80 RT60 TH82 RT50 TH330B TH560B TH220B RTC60 RT100 TH355B TH350B TH580B TH340B RT50SA TH460B TH360B TH103 TH62
ARTICULATED TRUCK
725C 730C2 D30C D30D D35C D250B D25D D25C D350D D350C D300D D300B 725C2 740C 730C 745C 725 740 735C 730 735 OEM 735
WHEELED EXCAVATOR
M325C MH M318C M322C M318C MH M315C M316C M313C
PNEUMATIC COMPACTOR
CW12
INDUSTRIAL ENGINE
3306 3512 3508 C4.4
WHEEL SCRAPER
651E 621E 621B 657E 637K
QUARRY TRUCK
777E 775B 771D 771C
LOGGER
227
TRACTOR
772B 784C 784B 772 776 776D 776C 776B 768C 768B
BULLDOZER
824S 825 11SU 10C 11U 10S 10U
UNDERGROUND ART TRUCK
AD45B AD60 AD55 AD63 AD30 AD45
SITE PREP TRACTOR
586C 2864C
LOAD HAUL DUMP
R1600H R1700G R3000H R2900G R1700 R2900 R1300G R2900 XE R1700 XE
OFF HIGHWAY TRUCK
777G 793D
MOTOR GRADER
120H 120G 120M 120K 120 GC 135H 163H 140M 140K 140H 140G 130G 140K 2 143H 140 GC 135H NA 163H NA 120H NA 140H ES 12M 3 AWD 160H ES 12H NA 16M 120H ES 160 16H 16G 140H NA 14M 140 16GC 14H 14G 12H 12G 24H 12M 24M 12K 120 160K 160H 160M 16H NA 160H NA 12H ES 14H NA 120K 2
BACKHOE
BH150 BH160
ROTARY CUTTER
RC20
HYDRAULIC SHOVEL
6040 6030 6020B 6060
TRACK-TYPE TRACTOR
D6XE D10 D6R II D5R2 D6N XL D6R D6T D6N D7E D2 D1 D3 D6 D4K2 LGP D6N LGP D5K2 LGP D3K2 LGP D10T D11N D11R D11T D4K2 XL D6T LGP D3K2 XL D6T LGPPAT D6R XL D6T XW D6T XL D7G D8T D8R D8K D8L D10T2 D9G D9T D6T XL PAT D9H D6T XW PAT D5K2 XL D6R LGP D7E LGP
KNUCKLEBOOM LOADER
579C 579D 2484D 2484C 559C 559D 2384D 2384C
ASPHALT PAVER
AP500 AP655 PE636 AP400 AP-1050B BG-260C AP600 AP555F AP500F AP655F AP655F L AP600F BG-2455C AP-1000B AP-650B AP-1055B BG-225C AP555 AP455 BG-245C
MARINE ENGINE
3516
PIPELAYER
587T 587R PL83 PL87 PL72 583T 583K 594H
MINING EXCAVATOR
5230B 5130 5230 5130B
LOG LOADR FORST MACH
558
FRONT SHOVEL
235C
VIBRATORY COMPACTOR
CB10 CVP16 CS-431C CS-573 CS-44B CB7 CP-533C CS-583 CD-44B CS-433C CS-433B CS-563 CS-533 CP-433C CP-433B CS-533C CP-563C CB46B CB-545 CB-544 CB-54B CB-66B CB-534 CB-534C CB-534B CB-524 CB-523 CB-522 CB-521 CB-64B CB-535B CB-523B CB-525 CB-634 CB-525B CB-634C CD-54B CS7 CB-334E CB-334D VVP10 CP-563 CB-335E CB-335D CP7 CB-44B CS44B CB-68B CB-434B CB-434C CB-434 CP-44B CS-583C CP-533 CS-573C CS-563C CP44B
MOBILE HYD POWER UNIT
385C 365C L 390F
RIPPER SCARIFIER
140G 130G 12G 16G
GENERATOR SET
3508B
RECLAIMER MIXER
RM400 RM800 RM500B RM-300 RM-500
EJECTOR TRUCK
730C 730C2 EJ 740 730
COLD PLANER
PM620 PR-1000C PM622 PM-565B PM312 PM313 PM310 PR-1000 PR-450C PM-465 PM-201 PM-565
ROAD RECLAIMER
RM800 RM400 RM600 RM500B RM500 RM-350B
ENGINE - MACHINE
C32
CHALLENGER
65 75 65C 65B 65E 65D 75D 75C 75E 85C 85E 85D 95E 70C
RIPPER
953 943 11 10
SKID STEER LOADER
289D3 226B 279D3 249D3 262B 265 268B 242B 246B 232B 248B
INDUSTRIAL LOADER
415F2 IL
WHEEL FELLER BUNCHER
573C 573D 563C 563D 553C 2570C 2570D 2470C 2670C 2670D
TRUCK
773G LRC 793F XQ 775G 775D 789C 789D 777C 777B 789B 777D 777G 777F 769B 769D 769C 785 789 793 770G 793D 793B 793C 793F 772G 785G 773D 773G 797F 785C 785D 773B 785B 795F AC 769 772 770 773 777 775G LRC
COMPACTOR
CB8 CB7 CD10 CCS7 CB10 CB13 CB15 CB16 CD8
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced