Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers4D-3704: 17mm Inner Diameter Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers4D-3704: 17mm Inner Diameter Washer
4D-3704: 17mm Inner Diameter Washer

FLAT WASHER

Brand: Cat

Product Images
4D-3704: 17mm Inner Diameter Washer
4D-3704: 17mm Inner Diameter Washer
4D-3704: 17mm Inner Diameter Washer
4D-3704: 17mm Inner Diameter Washer
4D-3704: 17mm Inner Diameter Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4D-3704

Units of Measure

USMetric
Material: HARDENED STEEL,Alloy Zinc,Low Alloy Steel
Washer Type: Flat
Fits Bolt Sizes (in): 5/8
Fits Bolt Sizes (mm): M16
Coating: Zinc Phosphate + Oil
Outer Diameter (in): 1.181
Outer Diameter (mm): 30.0
Thickness (in): 0.197
Thickness (mm): 5.0
Inside Diameter (mm): 17.0
Inside Diameter (in): 0.669
Outside Diameter (in): 1.181
Outside Diameter (mm): 30.0
View More
Compatible Models for part number 4D-3704

GENERATOR

SR4B SR4BHV WEG SR500 XQP500 SR4 SR5

TRUCK ENGINE

1673C 3306C 3306B C-10 C-12 C-18 C-15 C-16 3306 3116 C9 3408B 3406E 3406C 3406B C-9 C11 C13 C16 C15 C18 3408 3406 3208 3176B

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 637K 627K LRC 623K 621K 627K 657 651

SPL EXCAVATOR BASED SOLN

OEM-PM

POWER PACK

C18

WHEEL SKIDDER

518 528

ROTARY DRILL

MD6310 MD6250 MD6200

TRACK FELLER BUNCHER

522 521

UNDERGROUND ARTICULATED TRUCK

AD22

EXCAVATOR

330 L 345B II 349D L 215B 375-A L 336D2 L 374F L E300B 385C FS 345B 345C 345D 349F L 385C L EL300 330 LN 374D L 336F L XE 349D 336E L 349E 336E H 349F 340F 345B L 330-A L 231D 336F LN XE 385B E240 385C 345D L 235B 235C 235D 365C L 336D2 L XE 365C 365B 349F LXE E300 390D 390F 336E LNH 336D LN 349E L VG 349 GC 349D2 330C L 336D2 568 FM 352 UHD 349 349D2 L 352 350 355 330-A 330C LN 395 330-A LN 365B II EL300B 374 345C MH 336D 336E 336F 336F XE 349E L 225B 225D 3101 352F XE VG 330-A L 352F-VG M325C 365C L MH 336D L 352F 336F L 374F 345C L 336D2 GC EL240 336F LNXE 336F LN 245D 330B 330C 330D 245B 390F L 365B L 336E LH 336D2 LXE MH3295 340D2 L 390D L 340F L UHD 330B L 330D L 350 OEM 229 225 330D MH 340F L LRE 235 568 FM LL 340D L 215 336D2 XE 385C L MH 375-A 245

WHEEL TRACTOR

660B 641B 666B 623B 623G 623H 623E 623F 621B 621R 621E 621F 621G 621H 621S 627B 627G 627H 627E 627F 650B 633E II 651B 651E 631K 631D 631E 631C 631G 621K OEM 613 627 621 623 637 651 657 633C 657E 657B 633D 657G 639D 637G 613B 637D 637E 637K

ROTARY MIXER

RM800 RM500B

HEX BASED SPL SOLUTION

352F OEM

HYDRAULIC CONTROL

193 163 143 183B 153 141 140 173B

VEHICULAR ENGINE

3516 3512 D348 D349

TRACK LOADER

973C 973D 951C 951B 977K 977L 931B 955K 955L 983B 963 973 983 943 941 953 941B

PETROLEUM TRANSMISSION

CX38-P892

SOIL COMPACTOR

825 815 815B 815F 825H 825G 825K 825C 825B 825G II

PETROLEUM ENGINE

3508C C9 3412E C-15 3516 3512 C15 C13 C18 C11 C27 C32 3516C 3516B 3512E 3512C 3512B

WHEEL DOZER

854K 834G 834H 834B 834K 814B 814F 844H 844K 834 824B 844 854 824H 824G 824C 824K 814 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816 826C 826B 826G 826H 826K 836H 836G 836K 816B 816F

PETROLEUM GEN SET

3512B

GRAPPLE

518 120C 125C

TELEHANDLER

RT80 RT100

WHEEL LOADER

988 XE 986H 986K 988B 988G 988H 988F 988K 966D 966C 966F 966E 966R 988F II 986 980 988 990 993 992 920 980G II 988K XE 930 936 950 950B/950E 990K 990H 993K 992D 992B 992C 992K 970F 988GC 950B 950E 930R 930T 936E 990 II 980F II 966F II 980B 980C 980F 980H 980G

SOIL STABILIZER

SS-250B SS-250

ARTICULATED TRUCK

D35HP D30C D35C D250E D250B D400E II D550B 725C2 D400E D400D 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C D44B 730C2 D25C D350E D350C D350E II D300E D300B 730 EJECTOR 740C 740B 745C D400 D40D

WHEELED EXCAVATOR

W330B

WAGON

776

ENGINE - INDUSTRIAL

C15 LD700E 3406B 3406C 3516B

INDUSTRIAL ENGINE

3126 3126B 3304 3306 3512 3516 C-12 C-15 C-10 C-16 3508 C7 C9 3306B C32B 3412E 3412C C32 C27 C18 C7.1 3456 C9.3 3176C 3176B 3412 3406 3508B D398 D399 D379 3516B 3406E 3406B 3406C D343 D348 D349 D346 D398B 3408E 3408B 3408C 3512E 3512B 3512C C9.3B D333C 3196 CG137-08 D353C D353E D353D C-9 C11 3160 C13 C15 D330C D379B

WHEEL SCRAPER

641B 666B 621E 621F 621B 623F 623B 623E 627F 627B 627E 651E 651B 631G 631D 657G 633B 633D 657E 657B 637K 637G 637B 613B 637D 627 633 613 666 637 641 657

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

LOGGER

227

TRACTOR

768C 768B 772B 772 776 776C 776B

GAS ENGINE

G379A G3304 G3306 G3412 G3408C G3408B G3516J G3408 G3406 G398 G399 G379 G3306B G3304B CG137-08 CG137-12 G353D G3512 G3516 G3508

BULLDOZER

834U 834S 8SU 10SU 3S LGP 10C 10S 10U 824S 824C 825 9SU 8S 8U 8R 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 8A 3S 3P 4A

FELLER BUNCHER

FB518

PUMPER

SPS342 HT400 SCT673 SPT342

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD55B

POWER MODULE

XQG400 PM3412 TR43-C18L C18 TR43 PM3508 TR43-E44

SITE PREP TRACTOR

586C 2864C

LOAD HAUL DUMP

R1600G R1600H R1700 II R1300 R1600 R2900 R2900 XE R1300G II R1700G R3000H R2900G R1700 R1300G R1700 XE

REMAN ENGINE

3406E

OFF HIGHWAY TRUCK

777G 777E 773GC 3508B 772 770 777 775 773

MATERIAL HANDLER

MH3260 MH3295

OEM SOLUTIONS

3412C

WINCH

53 57 55 54 59 58 528 518 57H 59N 59L 58L

MOTOR GRADER

135H 120M 2 130G 140K 2 140M 3 140M 2 135H NA 140H ES 12M 3 AWD 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160G 160M 140M 3 AWD 16H NA 12H ES 14H NA 120H 120G 24 120B 14 120M 120K 120 GC 140B 163H 140M 140K 140H 140G 143H 12M 3 12M 2 140 GC 163H NA 160M 2 160M 3 120H NA 160H ES 160 16H 16G 14L 150 140 14H 14G 14E 12H 12G 12M 12K 120 12F 12E 160H NA 120K 2

ROTARY CUTTER

RC7

BACKHOE

D3 931

HYDRAULIC SHOVEL

6018 6015 6030 6030 T4 6030 T2 6015 FS

TRACK-TYPE TRACTOR

D6G2 LGP D3C II D10 D11 D8 GC D3B D3C D4H D4D D4E D5B D5H D5E D6E SR D6C D6D D6T D6E D6G D6G SR D4K2 LGP D3K2 LGP D4E SR D4K2 XL D3K2 XL D8GC D7F D7G D8T D8R D8K D8L D8N D8H D9G D9T D9R D9L D9N D9H D6G2 XL D6D SR D4K XL D9 GC D6F SR D3K XL D9 D2 D1 D5 D8 D4K LGP D10N D10R D10T D11R D11T D7G2 D10T2 D8R II D3K LGP

MARINE ENGINE

C32 MARINE C9 D353E D353C D353D C18 MARINE C18 D379A D379B C15 3408B 3408C 3406B 3406C 3406E D398A D398B 3516B 3516C 3516E 3512C 3512E C32B 3512B 3208 C32 3412 3408 3406 D399 3508C 3508B D349 D346 D348 D343 3306B 3412C 3412E 3412D 3304B

MARINE AUXILIARY

3512 3508 3516C 3516B 3512C 3512B C32 C32B 3508B 3508C

PIPELAYER

587T 587R 578 561D 561C PL83 PL87 583T 583R 583K 572F 572G 571G 571F 589 594H

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5110B

FRONT SHOVEL

235C 385C 5080 5090B

ENGINE - GENERATOR SET

3508B

VIBRATORY COMPACTOR

CS-431B CS-433B CS-323 CP-433B CB-534 CP-323

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-P800 3508 TH31-C9T CX31-C13I C18 CX31-C18I TH31-E61 CX35-C18I

MOBILE HYD POWER UNIT

330D L 365C L 390F 349D L 385C L 336D L 345D 345C 349D2 345C L 385C 350MHPU 352FMHPU 336FMHPU 340D2 L TH43-C18 336F 336D 330D 330C

RIPPER SCARIFIER

140G 12G 16G 130G

POWER PACKAGE

G3406

GENERATOR SET

G3516 G3512 G3508 3508 3412C C13GENSET D400GC 3516 3512 XQ425 G3516B G3516C G3516E 3508C 3508B C9 D350GC G3406 C13 XQ375 C13 XQ350 G3412 C15 GENSET 3412 CG137-12 C18 C15 C13 C18 MARINE GS CG137-08 3456 C9 GEN SET C32 C15 GEN SE G3412C G3520C G3520B G3520E 3512B 3408C 3406C 3406E 3516C 3516B

RECLAIMER MIXER

RM400 RM-350B RM-350 RM800 RM500B RM-300 RM-500 RM-250C

MARINE TRANSMISSION

7211 7221 7271

ENGINE

C32 MARINE G3412 G3408C 3512E 3512C 3516C 3516E G3406 G3408 C32 INDUSTRIAL C15 C18 C13B C32B INDUSTRIAL G3412C C9.3 C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3516 3512 C18 3516C 3516B 3512E 3512C 3512B C32 C27 3508 3508C 3508B

EJECTOR TRUCK

730C D400E II 740B 730C2 EJ 740

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PR-750B PM-565B PM312 PM313 PM310 PR-1000 PR-450C PM-465 PM-200 PM-201 PR-1000C PR-450 PM-565

ELECTRIC ROPE SHOVEL

7495 HF 7495

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RR-250B RM400 RM600 RM500B RM-350B RM500 RR-250

ENGINE - MACHINE

C27 3306 3408 3208

CHALLENGER

65 75 MT865 MT855 65B MT845 MT835 MTC855 MTC865 MTC835 MTC845

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C G3412C 3516B C13GENSET 3512B 3456 3412 3208 3412C D399 3406 3408 D398B 3304B 3306B POWER SYS G3516B C15 GEN SE G3516 G3512 3508B 3306 3304 D379B C-12 3508 3512 3516

ROTARY/TRACK DRILLS

MD5150C MD6290 MD5125

RIPPER

977 953 951 955 943 8D 10 3 6 5 4 9 8

BOOM

120C

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 775G 775F 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 770G 772G 773E 773D 773G 773F 773B 769 772 770 773 777 775G LRC 772G OEM 769B 770G OEM 769D 769C 69D 773G OEM

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced