Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4D-8317: 7/8''-9 x 12 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4D-8317: 7/8''-9 x 12 1/2'' Hex Head Bolt
4D-8317: 7/8''-9 x 12 1/2'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
4D-8317: 7/8''-9 x 12 1/2'' Hex Head Bolt
4D-8317: 7/8''-9 x 12 1/2'' Hex Head Bolt
4D-8317: 7/8''-9 x 12 1/2'' Hex Head Bolt
4D-8317: 7/8''-9 x 12 1/2'' Hex Head Bolt
4D-8317: 7/8''-9 x 12 1/2'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4D-8317

Units of Measure

USMetric
Bolt Length (in): 12.5
Bolt Length (mm): 317.5
Bolt Type: Hex Head
Grip Length (in): 10.25
Grip Length (mm): 260.35
Material: STEEL,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.034
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.875
Locking Feature: None
Thread Size (dia x pitch) (mm): 7/8x9
View More
Compatible Models for part number 4D-8317

TRACK-TYPE TRACTOR

D9L

ARTICULATED TRUCK

D250E

RIPPER

9

SOIL COMPACTOR

825C 825B

WHEEL DOZER

824B

BULLDOZER

814S 9U 10SU 10U 9S 815 825 9C

LANDFILL COMPACTOR

816

MOTOR GRADER

16 16G

WINCH

59

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced