Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds4D-8695: 1 5/16''-12 x 4 3/64'' Wheel Stud Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds4D-8695: 1 5/16''-12 x 4 3/64'' Wheel Stud Bolt
4D-8695: 1 5/16''-12 x 4 3/64'' Wheel Stud Bolt

Cat® 1 5/16-12 Thread 102.6mm Long Wheel Stud-Bolt

Brand: Cat

Product Images
4D-8695: 1 5/16''-12 x 4 3/64'' Wheel Stud Bolt
4D-8695: 1 5/16''-12 x 4 3/64'' Wheel Stud Bolt
4D-8695: 1 5/16''-12 x 4 3/64'' Wheel Stud Bolt
4D-8695: 1 5/16''-12 x 4 3/64'' Wheel Stud Bolt
4D-8695: 1 5/16''-12 x 4 3/64'' Wheel Stud Bolt

Cat® 1 5/16-12 Thread 102.6mm Long Wheel Stud-Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4D-8695

Units of Measure

USMetric
Stud Type: Wheel Stud (bolt)
Material: STEEL,Carbon Steel,Boron Steel,Alloy Zinc,Low Alloy Steel
Overall Length (in): 4.04
Stud Thread Size (in): 1 5/16-12
Shank Diameter (in): 1.362
Head Diameter (in): 2.01
Head Height (in): 0.5
Grip Length (in): 2.25
Coating: Zinc Phosphate + Oil
Head Thickness (mm): 12.7
Thread Size (mm): 1.312
Head Diameter (mm): 51.0
Serration: 34.976
Material Description: SAE J429 Grade 8 (1040 MPa minimum ultimate tensile strength) heat treated steel, inch fasteners.
Notes: Number of Flats: 1
Hole Thread Pitch: 12.0
Grip Length (mm): 57.2
Length (mm): 102.6
View More
Compatible Models for part number 4D-8695

WHEEL TRACTOR

650B 660B

WAGON

776 772

OFF-HIGHWAY TRUCK

D10R

WHEEL SCRAPER

651

QUARRY TRUCK

771D 771C 773E 775D 777E 775B

TRUCK

769 69D 773E 772 773D 775F 770 773F 773 777 769B 769D 769C 777C 777B 777D 775E 773B 775D 777F

TRACTOR

772 776 776D 776C 772B 768C 768B 776B

OFF HIGHWAY TRUCK

777E 777 773 773GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced