Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts4E-7497: 27mm Thick Standoff Spacer
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts4E-7497: 27mm Thick Standoff Spacer
4E-7497: 27mm Thick Standoff Spacer

Cat® 27mm Thick Steel Standoff Spacer with M6 Thread Used in Signal Lighting

Brand: Cat

Product Images
4E-7497: 27mm Thick Standoff Spacer
4E-7497: 27mm Thick Standoff Spacer
4E-7497: 27mm Thick Standoff Spacer
4E-7497: 27mm Thick Standoff Spacer
4E-7497: 27mm Thick Standoff Spacer

Cat® 27mm Thick Steel Standoff Spacer with M6 Thread Used in Signal Lighting

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4E-7497

Units of Measure

USMetric
Hex Size (in): 0.62
Thickness (mm): 27.0
Thickness (in): 1.063
Hex Size (mm): 16.0
Nut Type: Hex
Thread: M6 X 1-6H
Hand of Thread: RH
Material: Carbon Steel
Thread Size (in): 0
Thread Size (mm): M6
Thread Size (dia x pitch) (mm): M6x1
Drive (mm): 16.0
Drive (in): 0.63
View More
Compatible Models for part number 4E-7497

INTEGRATED TOOLCARRIER

IT62G IT14F IT38G IT24F IT18F IT12B IT38F IT28F

SOIL COMPACTOR

825G II

VIBRATORY COMPACTOR

CS-563C CS-573C CS-583C

WHEEL DOZER

824G II 844 834G 854G

LANDFILL COMPACTOR

836G

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

988F II 950G II 928F 918F 938G 938F 924F 988G 990 II 966G 988F 992D 950G 972G 962G 962G II 980G 992G 930R 990 930T 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced