Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts4F-2294: 5/16''-24 Hex Jam Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts4F-2294: 5/16''-24 Hex Jam Nut
4F-2294: 5/16''-24 Hex Jam Nut

Cat® 5/16" Steel Hexagonal Jam Nut

Brand: Cat

Product Images
4F-2294: 5/16''-24 Hex Jam Nut
4F-2294: 5/16''-24 Hex Jam Nut
4F-2294: 5/16''-24 Hex Jam Nut
4F-2294: 5/16''-24 Hex Jam Nut
4F-2294: 5/16''-24 Hex Jam Nut

Cat® 5/16" Steel Hexagonal Jam Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4F-2294

Units of Measure

USMetric
Thickness (mm): 4.76
Thickness (in): 0.187
Nut Type: Hex
Thread Size (in - TPI) (in): 1/3-24
Hand of Thread: RH
Material: Carbon Steel,Alloy Zinc
Thread Size (in): 0.012
Coating: Zinc
Thread Size (mm): 0.3125
Class or Grade: Sae J995 Grade 5 (120 Ksi)
Hardened: No
Nut Width - 3 (in): 1/2
Thread: Fine Thread UNF
Material Description: ISO Class 8 or SAE Grade 5 equivilent
Hole Thread Pitch: 24.0
Thread Size (dia x pitch) (mm): 5/16x24
Drive (mm): 12.7
Drive (in): 0.5
View More
Compatible Models for part number 4F-2294

GENERATOR

SR4

TRUCK ENGINE

1673C 3306 3116 3408B 1674 1676 1693 3408 3406

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT12B IT38H IT38G IT14G IT14B IT62G IT62H IT14G2 IT24F IT28G IT28F IT28B IT62G II IT18B IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 613G 637K 627K LRC 623K 621K 627K 657 651

TRACK SKIDDER

527 517 D4HTSK II D5HTSK II D4HTSK III

ASPHALT COMPACTOR

CB8 CB7 CB16 CB15 CB13 CB10

WHEEL SKIDDER

518C 535D 535C 535B 545D 545C 525D 525C 525B 525 518 515 545 555D 508

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

MINI HYD EXCAVATOR

302.5 303.5 301.8 301.6 301.5 304.5

TRACK FELLER BUNCHER

1190 2290 1390 2491 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 541 2 TK741 1290T 2390 2391 2590 TK711 511 522 521 1190T 1090 521B 532 522B 541 551 552

UNDERGROUND ARTICULATED TRUCK

AD22

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

WATER FORDING TRACTOR

D7R II

EXCAVATOR

330 L 345B II 320-A L 215B 325B L M315F 320-A S 215C 320-A N 215D 375-A L 325-A M317F 320D2 322N 322-A LN M318F 312-A 322B 322C 345B 321B 548 219D 330 LN 317 315 313 320GX 312C L OTHER 330C FM 320 GX 325B 350 L 320 GC 325C 345B L 330-A L 231D M325D MH 318D2 L 330 GC 323D L 326D2 L 385B 320N 320B 320C 320D 235B 235C 235D 345B II MH 317 GC 365B 318B N 325 LN 350-A 315 GC 325B LN 320D GC 315-A L 323D2 L 330C L 320B LU 320B LL 313D2 LGP 312D2 GC 313 GX 313 GC 320 326 325 323 330 335 336 333 330-A 323 GX 318D2 317 N 330C LN 323 GC 330-A LN 365B II 320D2 L 329D2 330C MH FM538 312B 312C 322B LN FM548 311B 330D2 325C L 225B 225D 330B LN 312B L 320D2 GC 311-A 320D2 FM 330-A L 315B 315C 312D2 L 350-A L 229D FM558 322-A FM568 330GC 312D2 322B L 317-A 318 GC 325-A L 322 L 330D2 L 323D2 317-A N 315-A 323GC 320B FM LL 320B S 320B N 320B L 245D 315B FM L 330B 330C 245B 320 L 365B L M325D L MH 320B U 316 GC 325-A FM L MH3295 316 GX 313D2 GC 320D L MH3040 325C FM 330B L 326 GC 326D2 325 L 313D2-GC 313D2 326GC 317B L 322-A L 322-A N 229 225 325-A LN 336 GC 235 320C FM 318C 322 LN 318B 320-A 219 215 311F LRR 317B LN 315B L 312 GX 312 GC 375-A 245 329D2 L 322C FM

WHEEL TRACTOR

660B 641B 666B 623B 623G 623H 623E 623F 621B 621E 621F 621G 621H 621S 627B 627G 627H 627E 627F 650B 633E II 651B 651E 631K 615C II 631D 631E 631C 631G 621K OEM 613C II 611 627 621 623 637 641 651 657 666 633C 657E 657B 633D 657G 639D 615C 637G 637D 613C 637E 637K

ROTARY MIXER

RM800 RM500B

HYDRAULIC CONTROL

143 141 140 48

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

933C 935C 935B 939C 973C 973D 977D 977H 953C 953D 977K 977L 955C 931B 931C 955K 955L 983B 973 983 939 933 963D 963B 963C 931C II 935C II

PETROLEUM ENGINE

3516 3512 C15 C18 2016 3512E 3512C

SOIL COMPACTOR

825 815 815K 815B 815F 825H 825G 825K 825C 815F II 825G II

PETROLEUM TRANSMISSION

TH55-E70 CX48-P2300 TH48-E70 TH55FT-E90 CX48 TH53-E60

BACKHOE LOADER

416 426 428 438 436 446

WHEEL DOZER

854G 854K 834G 834H 834B 834K 814B 814K 814F 844H 844K 834 824B 844 854 824H 824G 824C 824K 814F II 814 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 816 826C 826G 826H 826K 816K 836H 836G 836K 816B 816F

COMPACT WHEEL LOADER

902 908 906 904H 904B 910F 910E 914G2 914G

WHEEL LOADER

982XE 960F 988 XE 966 XE 962H 962G 986H 962L 986K 962K 962M G926 980XE 988B 988G 988H 988F G916 988K 966D 966F 966E G936 966H 966G 966L 966K 966M 950GC 814K 924F 924H 924G 924K 926E 926M 962 928H 928G 966 972 966 GC 988F II 972 XE 986 980 982 950G II 928HZ 988 995 994 990 993 992 916 980G II 988K XE 926 936 950 982 XE 980 XE 980K HLG 950B/950E 924GZ 924HZ 990K 990H 950 GC 972M XE 938G II 993K 992D 992B 992C 992G 992K 972XE 994F 994D 970F 994K 994H 966G II 972G 972H 972K 972M 972L 988GC 950B 950E 950G 950F 950H 950K 950M 950L 930G 930H 930K 930M 936E 936F 962G II 938G 938F 938H 938K 990 II 938M 966XE 980GC 980F II 966F II 962M Z 950M Z 966K XE 972G II 966M XE 980C 980F 980H 980G 980L 980K 980M 982M 950F II

TELEHANDLER

RT80 TH330B TH220B RT100 TH355B TH350B TH460B TH360B TH103 TH62 TH63 TH82 TH83 TH560B TH580B TH340B

SOIL STABILIZER

SS-250B SS-250

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

D250E D400E II D300E II 725C2 D400E 740 GC 730C 725 740 735C 735B 745 730 735 725C 730C2 D250E II D350E D350E II D300E 730 EJECTOR 740C 740B 745C

WHEELED EXCAVATOR

M320F W330B M317D2 M318D M318F M314-07 M315D M316F M316D M313D M322D2 MH M314F M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M330D M313-07 M315D2 MH3026 MH3024 M315GC MH3040 M324D2 MH M318D MH M323F M322D2 M322F M322D W345B II M320D2 M325B

ENGINE - INDUSTRIAL

3406B

PNEUMATIC COMPACTOR

PS-200B PF-300C PF-300B PS-150C PS-150B PS-300B PS-300C CW-14 CW34 PS-360B PS-360C CW12 PF-290B CW-34

INDUSTRIAL ENGINE

3304 3306 3512 3516 3508 D320A D342C C32 C27 C18 C9.3 3412 3406 D398 D399 D379 3406C D342 D343 D348 D349 D346 D398B 3408B C9.3B D333C C4.4 D353C D353E D353D C13 C15 D330C D379B

WHEEL SCRAPER

666B 621E 627B 627E 657E 657B 637K 637E 637B 637D 639D 615 627 666 637 657

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

LOGGER

322C 227

TRACTOR

784C 784B 768C 768B 772B 772 776 776D 776C 776B

GAS ENGINE

G333C G379A G3306 G3412 G3408B G3408 G3406 G398 G399 G343 G379 G353D G3512 G3516 G3508

BULLDOZER

834U 834S 6 8SU D5C PAT 10SU 6SU 10C D5C PATLGP 11U 10S 10U 9SU 7SU 11SU 7S LGP 8S 8U 9U 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 3S 5A PAT 3P 4A

PUMPER

SPF743

UNDERGROUND ART TRUCK

AE40 II AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD55B

SITE PREP TRACTOR

586C 2864C

LOAD HAUL DUMP

R1600G R1600H R1700 II R1300 R1600 R2900 R2900 XE R1300G II R1700G R3000H R2900G OTHER R1700 R1300G R1700 XE

OFF HIGHWAY TRUCK

777G 777E 796 AC 794 AC 773GC 798 AC 785D 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798

MATERIAL HANDLER

MH3022 MH3024 MH3037 MH3032 MH3040 M325D L MH M325D MH

WINCH

53 57 56 55 54 59 54H 57H 56H 59N 59L 58L

MOTOR GRADER

135H 120M 2 130G 140K 2 140M 3 140M 2 135H NA 140H ES 12M 3 AWD 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160G 160M 140M 3 AWD 16H NA 14M-3 12H ES 14H NA 120H 120G 24 16 14 18 120M 120K 120 GC 163H 140M 140K 140H 140G 143H 12M 3 12M 2 140 GC 163H NA 160M 2 160M 3 120H NA 18M3 160H ES 16M 160 16H 16G 14L 150 14M 140 14H 14G 14E 12H 12G 12M 12K 14M3 120 12F 12E 160H NA 16M3 120K 2

ROTARY CUTTER

RC20

BACKHOE

D3 931

HYDRAULIC SHOVEL

6015 6015B

TRACK-TYPE TRACTOR

D6G2 LGP D3C II D10 D11 D8 GC D5R LGP D6R II D3C III D3G D3B D3C D4B D4G D4H D4C D5R2 D4E D5B D5C D5M D5N D5H D5G D6C D6D D6N XL D6R D6T D6M D6N D6K D6E D6H D7E D6G SR D6N LGP D7R XR D6T LGP D6R XL D4C III D6K2 XL D6T XW D6T XL D5C III D8GC D5R XL D7R D7F D7G D7H D8T D8R D8K D8L D8N D8H D9G D6K XL D9T D9R D9L D9N D9H D6T XW PAT D6G2 XL D6K2 D5K XL D6R LGP D7E LGP D5K LGP D6R III D6H II D4K XL D9 GC D4H III 30/30 D7R SERIES D6K2 LGP D6N OEM D3K XL D9 D6 D5 D8 D7 D4K LGP D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D5H XL D7G2 D6K LGP D10T2 D6R STD D8R II D6T XL PAT DEUCE D4H XL D4C II D7R II D3K LGP

KNUCKLEBOOM LOADER

559C 559D 2384D 2384C 539 579C 579D 2484D 2484C

ASPHALT PAVER

BG-240C AP-900B AP400 AP300F BG-260D BG-260C BG-2455D BG-2455C AP-1000B AP-1000D BG-230 BG600D BG-2255C BG-230D AP355F AP455 AP500 AP-1050B AP-800D AP-800C AP-600D AP-655C AP-655D AP-650B AP355 AP-1055B AP-1055D BG-225C AP555 AP300 BG655D BG-245C

MARINE AUXILIARY

3512B

MARINE ENGINE

3304 3306 D353E 3516 3512 D353C D353D 3508 D379A D379B D330A D330B D330C D397D 3408B 3408C D375D 3406B D398A D398B D337F D333A D333B D333C 3208 3412 3408 3406 D399 D342C D349 D346 D348 D342 D343 D337 D315 D326F 3306B 3412C 3304B

PIPELAYER

587T 587R 578 561N 561M PL83 PL87 PL72 PL61 583T 583R 572R II 572R 589

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5130 5110B 5230 5130B

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

235C 5080 5090B

VIBRATORY COMPACTOR

CB10 CS-431C CB7 CP-533D CP-533C CP-533E CS-323C CD-44B CS-433E CS-433C CP-663E CS-653 CS-643 CP-64 CB-66B CP-54 CP-56 CB-534C CB-534B CB-534D CP-44 CB-64B CB-535B CB-536D CP-76 CP-74 CB-64 CB-54 CB-564D CB-214E CD-54 CB-214B CB-44B CB-68B CB-434B CB-434D CB-434C CB-434 CB-334E XW CP-643 CS-583E CS-583C CS-583D CP-653 CB-34 XW CB-32 CB-34 CB-24 CB-22 CB-14 CS-563C CS-563D CS-563E CS-56 CS-573 CS-54 CS-583 CS-44 CS-663E CS-323 CS-531D CS-563 CS-531C CS-533 CS-531 CP-433C CP-433E CS-423E CP-323C CS-533C CS-533D CS-533E CS-76 CS-74 CP-563E CP-563D CP-563C CB46B CS-64 CB-545 CB-544 CB-54B CB-634C CB-634D CD-54B CC-34 CB-224E CC-24 CB-224B CB-225E CB-334E CP-563 CP-323 CB-335E CP-573E CP-533 CS-573C CS-573D CS-573E CS-683E

TECHNOLOGY

AUTOGUIDNC

PETROLEUM PACKAGE

3508 TH48 TH55 CX31-C11I CX31-C9I CX31-C15I TH31-C9P TH31-C9I CX31-C13I TH35-C11I TH35-C13I TH35-C15I CX35-C18I CX31

MOBILE HYD POWER UNIT

330D2 330 MHPU OEM-LIFT 330C

GENERATOR SET

XQP115 3412C XQ230 XQP60 3508B C4.4 3306B G3412 C175-16GENSET C175-20 C175-16 3512B 3408C XQP200 3406C

RECLAIMER MIXER

RM400 RM-350B RM-350 RM800 RM500B RM-300 RM-500 RM-250C

ENGINE

G3408C 3512E 3516E G3406 G3408 C15 C18 C13B

LOCOMOTIVE ENGINE

3516 3512 3516C 3516B 3512C 3512B C32 C27 3508 3508C 3508B

WATER DELIVERY SYSTEM

777G

EJECTOR TRUCK

730C D400E II 740B 730C2 EJ 740 730

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PR-750B PM-565B PM312 PM313 PM310 PR-1000 PR-450C PM-465 PM-201 PR-1000C PR-450 PM-565

FOREST PRODUCTS

OTHER

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RR-250B RM400 RM600 RM500B RM-350B RM500 RR-250

ENGINE - MACHINE

C32 3408 3208

GEN SET ENGINE

3406C 3406B 3408B 3408C 3412 3208 3412C D399 3406 3408 D398B 3304B 3306B 3306 3304 D379B 3508 3512 3516

CHALLENGER

55 65 75 75D 75C 75E 35 95E 45 70C 65C 65B 65E 65D 85C 85E 85D

ROTARY/TRACK DRILLS

MD5150C

RIPPER

D5 11 10 3 7 6 5 4 9 8

SKID STEER LOADER

236 248 246 216 228 226

OFF-HIGHWAY TRUCK

D10R

WHEEL FELLER BUNCHER

TK370 573C TK380 HA870 553C 2570C HA770 563C 543 533 2470C 2670C

TRUCK

773G LRC 793F XQ 775G 775F 793F OEM 775E 777C 777B 777D 777G 777F 775G OEM 785 789 793 797 770G 795F XQ 793D 793B 793C 793F 772G 773E 773D 773G 797F 773F 797B 773B 769 772 770 773 777 775G LRC 794 AC 793F CMD 772G OEM 789C 789D 789B 769B 770G OEM 769D 769C 69D 785G 773G OEM 785C 785D 785B 795F AC 793F AC

COMPACTOR

CB8 CB7 CD10 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced