Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers4F-2320: 5.5mm Inner Diameter Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers4F-2320: 5.5mm Inner Diameter Washer
4F-2320: 5.5mm Inner Diameter Washer

FLAT WASHER

Brand: Cat

Product Images
4F-2320: 5.5mm Inner Diameter Washer
4F-2320: 5.5mm Inner Diameter Washer
4F-2320: 5.5mm Inner Diameter Washer
4F-2320: 5.5mm Inner Diameter Washer
4F-2320: 5.5mm Inner Diameter Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4F-2320

Units of Measure

USMetric
Outer Diameter (mm): 11.0
Outer Diameter (in): 0.433
Thickness (mm): 1.6
Thickness (in): 0.063
Fits Bolt Sizes (mm): M5
Material: Soft Steel,Carbon Steel,Alloy Zinc
Washer Type: Flat
Inside Diameter (mm): 5.5
Coating: Zinc
Inside Diameter (in): 0.217
Outside Diameter (in): 0.433
Outside Diameter (mm): 11.0
View More
Compatible Models for part number 4F-2320

INTEGRATED TOOLCARRIER

IT62G IT12

LOAD HAUL DUMP

R1700 XE R1700

OFF HIGHWAY TRUCK

798 AC 796 AC 794 AC 798

WINCH

53 54H

MOTOR GRADER

12G 140G 16G 130G 14G

BACKHOE

931 D3

TRACK SKIDDER

D4HTSK III

TRACK-TYPE TRACTOR

D8H D3C II D4H III D4H XL D3B D3C D4C II D4B D4H D4C D4D D5C

MARINE ENGINE

D337 D337F D315 3208 D326F D342C D397D D375D D342

PIPELAYER

583H

EXCAVATOR

225 235 215 245

VIBRATORY COMPACTOR

CB-534D CB-564D CD-54 CB-634D CB-434D

RIPPER SCARIFIER

12G 130G 140G 16G

WHEEL TRACTOR

650B 666 633E II 623B 651B 623E 651E 660B 621B 633C 657E 657B 615 621E 633D 613 627 621 623 639D 615C 627B 627E 637 631D 631E 631C 641 637D 613C 637E 651 641B 657 666B

TRACK LOADER

963 931C II 973 935C 935B 977D 955C 931B 931C 935C II 953

SOIL COMPACTOR

825H 825G 825G II

WHEEL DOZER

834G 834H 824H 824G 824G II

LANDFILL COMPACTOR

826G II 836H 836G 826G 826H

COMPACT WHEEL LOADER

910

WHEEL LOADER

972G 950G 962G 920 G910 988G 988H 980G 930 966G

ENGINE - MACHINE

3208

RIPPER

3 4 953 943

PNEUMATIC COMPACTOR

CW34 CW-34

INDUSTRIAL ENGINE

D342 D353C D353E D353D D342C

WHEEL SCRAPER

621E 621B

TRUCK

MT4400D AC 794 AC

BULLDOZER

4S 4P D5C PATLGP 3S 5A PAT 3P D5C PAT

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced