Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers4F-3714: M8 ID Steel Flat Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers4F-3714: M8 ID Steel Flat Washer
4F-3714: M8 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
4F-3714: M8 ID Steel Flat Washer
4F-3714: M8 ID Steel Flat Washer
4F-3714: M8 ID Steel Flat Washer
4F-3714: M8 ID Steel Flat Washer
4F-3714: M8 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4F-3714

Units of Measure

USMetric
Outer Diameter (mm): 38.1
Outer Diameter (in): 1.5
Thickness (mm): 3.42
Thickness (in): 0.135
Fits Bolt Sizes (mm): M8
Fits Bolt Sizes (in): 5/16
Material: Soft Steel,Carbon Steel
Washer Type: Flat
Inside Diameter (mm): 9.53
Inside Diameter (in): 0.375
Outside Diameter (in): 1.5
Outside Diameter (mm): 38.1
View More
Compatible Models for part number 4F-3714

PUMPER

SBF214 CPT372 SUF557

GENERATOR

SR4

TRUCK ENGINE

C7 3126B 3126E 3116 3126

INTEGRATED TOOLCARRIER

IT62G IT12B IT14F IT38G IT14B IT38F IT28G IT28F

WHEEL TRACTOR-SCRAPER

613G

WHEEL HARVESTER

550 570 580

LOAD HAUL DUMP

R1300G R1700 II

MOTOR GRADER

120H 135H 120H ES 135H NA 120H NA

WHEEL SKIDDER

535B 525B

TRACK-TYPE TRACTOR

D10 D5M D6C D6M D6H D11N

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

AP-655C BG-2455C BG-240C AP-900B AP-1000B AP-1050B BG-260C AP-1055B AP-1000 BG-2255C BG-245C

MARINE ENGINE

3126 3116

PIPELAYER

561M

EXCAVATOR

320-A L 325-A FM L 325B L 320-A S 320-A N 325-A 322B LN 214B 322N 325 LN 322-A LN 213B 322B 322C EL240B EL240C 224B 212B 325B LN E240C E240B 325 L 206B 205B 322-A 325B 322-A L E120B 322-A N 322B L 325-A LN 214B FT E110B 325-A L 322 LN 320-A 322 L EL200B 385B 320N 320B 211B E200B 320B S 320B N 320B L 322C FM M318 320 L M320

VIBRATORY COMPACTOR

CP-533D CS-531D CS-563 CS-533 CP-563 CS-533D CP-563D CP-563C CB-634 CS-583C CS-583D CP-533 CB-634C CS-573C CS-573D CS-563C CS-563D

GENERATOR SET

3456 G3306B

WHEEL TRACTOR

615 613C II 613C

TRACK LOADER

983B 963B 963C 953C

PETROLEUM ENGINE

C15

SOIL COMPACTOR

825C 815B

BACKHOE LOADER

446D 446B 446

WHEEL DOZER

834B 814B 824C

LANDFILL COMPACTOR

836 826C 816B

PETROLEUM GEN SET

G3306B

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

918F 928G 960F 950B 950E 950G 950F 962G 988 995 994 980G II 988B 936 966D 966C 966F 966E G936 966R 980F II 966F II 950B/950E 936E 936F 980C 992C 980F 980G 928F 938G 938F 994F 994D 970F 994K 994H 950F II

TELEHANDLER

RT80 RT100

FORWARDER

574

ENGINE - MACHINE

3116

CHALLENGER

55 35 45

GEN SET ENGINE

3406E 3456 3116 3114 C-12 3126B 3512

TRANSMISSION

TR53

ARTICULATED TRUCK

D550B D44B D20D D35HP D30C D30D D35C D300E D300D D300B D250E D250D D250B D400D D25D D25C D350D D350C D400 D40D

RIPPER

11 10

WHEELED EXCAVATOR

M325B

PNEUMATIC COMPACTOR

PS-200B PS-150B

INDUSTRIAL ENGINE

C18 3406E 3126 C7.1 3116 3114 3456 3176C 3176B 3196 C-12 C-15 C-10 C-16 C15

WHEEL SCRAPER

613C

BULLDOZER

11SU 824S 834U 834S 10C 11U 10S 10U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced