Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals4F-4584: Rotating Shaft Lip Type Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals4F-4584: Rotating Shaft Lip Type Seal
4F-4584: Rotating Shaft Lip Type Seal

Rotating Shaft Lip Type Seal

Brand: Cat

Product Images
4F-4584: Rotating Shaft Lip Type Seal
4F-4584: Rotating Shaft Lip Type Seal
4F-4584: Rotating Shaft Lip Type Seal
4F-4584: Rotating Shaft Lip Type Seal
4F-4584: Rotating Shaft Lip Type Seal

Rotating Shaft Lip Type Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4F-4584

Units of Measure

USMetric
Outside Diameter (in): 1.254
Outside Diameter (mm): 31.85
Primary Sealing Material: NBR
Seal Type: Lip Type
Shaft Diameter (in): 0.75
Shaft Diameter (mm): 19.05
Width (in): 0.25
Width (mm): 6.35
Material: Nitrile / NBR / HNBR / XNBR Rubber,Plastic Plastic
View More
Compatible Models for part number 4F-4584

GENERATOR SET

3508 3508C 3512

WHEEL TRACTOR

666 641 651 657

POWER MODULE

PM3508

RECLAIMER MIXER

RM-300

ENGINE

3508PETROL

LOCOMOTIVE ENGINE

3508

MOTOR GRADER

12G 16 140G 12F 16G 14G 14E

TRACK-TYPE TRACTOR

D4D D8H D4E D4E SR D9G D6C

GEN SET ENGINE

3508 3512 3508B 3516

RIPPER

4

MARINE AUXILIARY

3508

MARINE ENGINE

D353E 3516 3512 D353C D353D D397D 3508 D375D D342C 3508B D342 D343

PIPELAYER

583H 594

INDUSTRIAL ENGINE

D320A 3508 D398 D399 D353C D353E D353D D342 D343 D342C D398B 3512 D379 D379B 3516

GAS ENGINE

G398 G379A G342C G379

BULLDOZER

4A

PETROLEUM PACKAGE

3508

RIPPER SCARIFIER

140G 12G 16G 130G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced