Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsOther Caps & Plugs4F-4585: Governor Core Plug
HomeHoses & TubesCaps & PlugsOther Caps & Plugs4F-4585: Governor Core Plug
4F-4585: Governor Core Plug

Cat® Governor Core Plug seals internal cavities, preventing fluid leaks and maintaining functional integrity of the fuel system

Brand: Cat

Product Images
4F-4585: Governor Core Plug
4F-4585: Governor Core Plug

Cat® Governor Core Plug seals internal cavities, preventing fluid leaks and maintaining functional integrity of the fuel system

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4F-4585
Material Description: Steel
Material: Alloy Mixed: Metal
View More
Compatible Models for part number 4F-4585

GENERATOR

SR4

TRUCK ENGINE

1673 1674 1676 1693 3406 3306 1673B 1140 1673C 1150 1145 1160

WINCH

53

MOTOR GRADER

120G 16 140G 16G 130G 140 14G 14E 12G 120 12F 12E

BACKHOE

D3 931

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D6D SR D10 D3B D4D D4E D5B D6E SR D6C D6D D6G D7F D7G D3 D5 D8K D8H D9E D9G D9H D4E SR

MARINE ENGINE

D353E D353C D353D D379A D379B D399 D330A D330B D342C D330C D397D D375D D349 D346 D348 D398A D398B D342 D343 D337 D337F C280-16 C280-12 D326F D333A D333B D333C 3304 3306 C280-6 C280-8 3406

PIPELAYER

561B 561C 572F 572G 583K 583H 571G 571F 594H 594

EXCAVATOR

225 235 215 245

RIPPER SCARIFIER

16G

WHEEL TRACTOR

650B 651B 660B 613 627 621 623 637 631C 641 651 641B 657 666B 666 623B 621B 633C 657B 621R 627B

HYDRAULIC CONTROL

163 143 183B 153 141 140

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

983 931 983B 943 941 953 951C 951B 977H 941B 977K 931B 955H 955K 955L

LOCOMOTIVE ENGINE

3612

SOIL COMPACTOR

825C 825B 815

WHEEL DOZER

834 824B 824C 814 824

LANDFILL COMPACTOR

816 826C 826B

COMPACT WHEEL LOADER

910

WHEEL LOADER

972G 980 988 992 G926 920 930 966C 950 980B 992B 980C

GEN SET ENGINE

3145 3608 3606 3160 3150 D398B D379B D399 3616 3406

RIPPER

8D 953 951 10 943 3 6 4

INDUSTRIAL ENGINE

D342 D343 D348 D349 D346 D398B 3304 3306 D320A D333C 3406 D398 D399 D353C D353E D353D 3160 D342C D330C D379 D379B

TRUCK

777C 777B 777D 769 773 777 769B

WHEEL SCRAPER

627 666B 621B 657B 637B 666 627B 637 657

GAS ENGINE

G333C G398 G399 G379A G342C G3304 G3306 G3612 G3616 G3608 G343 G353D G3406 G379

TRACTOR

772 776 768B

BULLDOZER

977A 824S 8S 4S 10C 6A 6S 10S 10U 825 3S 3P 955 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced