Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
4F-5166: Rolling Head Pry Bar
HomeWorkshop SuppliesToolsPry Bars4F-5166: Rolling Head Pry Bar
Home4F-5166: Rolling Head Pry Bar

4F-5166: Rolling Head Pry Bar

Cat® Rolling Head Pry Bar used in Work Tools

Brand: Cat

Product Images

4F-5166: Rolling Head Pry Bar

4F-5166: Rolling Head Pry Bar

Cat® Rolling Head Pry Bar used in Work Tools

Brand: Cat

Description for part number 4F-5166

Description:
Used to break frozen or rusted beads

Attributes:
• Lightweight and portable
• 30 inches (762 mm)
• 7/8 inch stock

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 4F-5166

Units of Measure

    Material:

    Steel, Alloy Mixed: Metal, Carbon Steel

    Length (in):

    30.0

    Size (in):

    30.00

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced